??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hillphoenix
Description
VNRBS
Bill of material
VNRBS
ORDERNO
VNRBS
VAR24__SHELF
24" shelf
1
ACTUAL_WEIGHT
actual weight
0
ALWAYS_VERTICAL
always vertical
1
APPLICATION_DISCIPLINE
application discipline
Meat
ASSEMBLY_CODE
assembly code
BASE
base
BTUH_CONVENTIONAL
btuh conventional
810
BTUH_PARALLEL
btuh parallel
777
CATEGORY
category
CENTER_LINE
center line
60
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE
date
03-18-2015
DEFAULT_ELEVATION
default elevation
48
DEFROSTS_PER_DAY
defrosts per day
0
DEFROSTS_PER_DAY_2
defrosts per day_2
2
DESCRIPTION
description
VNRB
DESIGN_OPTION
design option
-1
DESIGNERS_NAME
designers name
SHIDDRAMESH
DISCHARGE_AIR___F_
discharge air (°f)
33° F
DISCHARGE_AIR_TEMP
discharge air temp
0
DISCHARGE_AIR_VELOCITY
discharge air velocity
DISCHARGE_AIR_VELOCITY__FPM_
discharge air velocity (fpm)
360 (FPM)
DRAIN_LINE
drain line
1
ELECTRICAL
electrical
1
EMS_PROBE_J_BOX
ems probe j-box
1
ENGINEERING_CONTACT
engineering contact
EQUIPMENT_DESCRIPTION
equipment description
VNRB
EQUIPMENT_MARK
equipment mark
VNRBS
EVAP_TEMPERATURE
evap temperature
0
EVAPORATOR___F_
evaporator (°f)
28° F
FAMILY_NAME
family name
GE_GEN6_AMPS
ge gen6 amps
0.7
GE_GEN6_WATTS
ge gen6 watts
79
GLASS
glass
GLASS_CLAMP
glass clamp
HEIGHT
height
67.875
HIGH_EFFICIENCY_AMPS
high efficiency amps
0.65
HIGH_EFFICIENCY_WATTS
high efficiency watts
78
HILL_PHOENIX_DRAWING_NUMBER
hill phoenix drawing number
NA
HOST
host
0
INFINITY_90_AMPS
infinity 90 amps
2
INFINITY_90_WATTS
infinity 90 watts
236
ITEM_DESCRIPTION
item description
VNRB
KEYNOTE
keynote
VNRB
LEDSTIXX_AMPS
ledstixx amps
1
LEDSTIXX_WATTS
ledstixx watts
118
LEFT_END
left end
1
LEGEND_NUMBER
legend number
VNRB
LENGTH
length
120
LENGTH_OF_CASES
length of cases
150
LOAD_MBH
load mbh
0
MANUFACTURER
manufacturer
HILL PHOENIX
MANUFACTURER_MODEL
manufacturer model
MASSUNIT
massunit
1
MODEL
model
VNRB
NO__OF_DOORS
no. of doors
4
NUMBER_FOR_ELECTRICAL_DATA
number for electrical data
0
NUMBER_FOR_GUIDLINES_AND_CONTROL_ORGANIZATION
number for guidlines and control organization
0
NUMBER_OF_FANS
number of fans
0
NUMBER_OF_FANS_PER_CASE
number of fans per case
3
OMNICLASS_NUMBER
omniclass number
23.40.40.11.17
OMNICLASS_TITLE
omniclass title
Refrigerated Cases
PAINTED_METAL_EXTERIOR
painted metal exterior
PAINTED_METAL_UPPER_SHELF
painted metal upper shelf
PANNEL_COLOUR
pannel colour
PART_TYPE
part type
0
PLAN_VIEW_DOOR_SWING
plan view door swing
1
PNET_NUMBER
pnet number
NA
PRO24_35K_HI_OUTPUT_AMPS
pro24 35k hi output amps
1
PRO24_35K_HI_OUTPUT_WATTS
pro24 35k hi output watts
120
PVC_PIPE
pvc pipe
REF_PLANE_LEFT_RIGHT
ref plane left right
60
REFRIGERATION
refrigeration
1
REFRIGERATION_PIPING
refrigeration piping
RIGHT_END
right end
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SIZE_OF_DOOR
size of door
30
STAINLESS_STEEL
stainless steel
SUPERHEAT_SET_POINT___BULB___F_
superheat set point @ bulb (°f)
6-8° F
SUPPLIER
supplier
SUPPLIER_MODEL
supplier model
TIMED_OFF_DEFROST_FAIL_SAFE__MIN_
timed-off defrost fail-safe (min)
30 (Min)
TIMED_OFF_DEFROST_TERMINATION_TEMP
timed-off defrost termination temp
42
TIMED_OFF_DEFROST_TERMINATION_TEMP_2
timed-off defrost termination temp_2
42° F
TOP_ELECTRICAL
top electrical
1
TOP_REFRIGERATION
top refrigeration
1
TRIM_COLOUR
trim colour
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
TYPE_OF_DOOR_SWING
type of door swing
A-Swing
URL
url
http://www.hillphoenix.com/
VISTA_AMPS
vista amps
2.4
VISTA_C___WATTS
vista c - watts
0
VISTA_C_WATTS
vista-c watts
0
VISTA_WATTS
vista watts
293
VISTA_C_AMPS
vista-c amps
0
VISTA_C_60_AMPS
vista-c/60 amps
2.4
VISTA_C_60_WATTS
vista-c/60 watts
293
VISTA_E_AMPS
vista-e amps
0
VISTA_E_WATTS
vista-e watts
0
WIDTH
width
37.125
WORK_PLANE_BASED
work plane-based
1
NAME
name
VNRBS
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions