??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Berger Tools
Description
VL Ø 10 - Extra light load
Bill of material
VL10-044
ARTNR
DH
Hole diameter
10.0 mm
DD
Rod diameter
5.0 mm
LO
Free length
mm
RG
Rate /±10%
mm
SX
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
FX
Force
0.000 N
LX
Force
N
S1
Recommended working deflection for long spring life
mm
F1
Force
N
S2
Recommended working deflection for medium spring life
mm
F2
Force
N
S3
Deflessione per media-corta durata
mm
F3
Force
N
SN
Maximum operating deflection
mm
FN
Force
N
SB
Solid deflection
mm
BXH
Cross wire section
1.65 x 1.0 mm
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions