??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Simplex Armaturen & Systeme
Description
VK31 Connection TECTITE - 15
Bill of material
VK31 Connection TECTITE - 15
ORDERNO
VK31 Connection TECTITE - 15
ALWAYS_VERTICAL
always vertical
1
ARTICLE
article
f13468
ASSEMBLY_CODE
assembly code
CATEGORY
category
CLASSIFICATION
classification
0
CONNECTION_PIPE_SIDE
connection pipe side
G 3/4" M Euro taper
CONNECTION_RADIATOR_SIDE
connection radiator side
G 1/2 M (with connection nipples for radiators with Rp 1/2 female thread)
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
VK 31 Baseboard connection set with Euro taper
DESIGN_OPTION
design option
-1
F13450
f13450
0
F13460
f13460
0
F13468
f13468
1
F13469
f13469
0
F13482
f13482
0
F13485
f13485
0
FAMILY_NAME
family name
G_3_4_M_EURO_TAPER_CONNECTION
g 3/4 m euro taper connection
0
H1
h1
86
HOST
host
0
INTEGER_1
integer 1
3
KEYNOTE
keynote
KVS__M3_H_
kvs (m3/h)
1.030
LENGTH
length
177.400
MANUFACTURER
manufacturer
Simplex Armaturen & Systeme GmbH
MASSUNIT
massunit
1
MATERIAL_1
material 1
MATERIAL_2
material 2
MATERIAL_3
material 3
MATERIAL_4
material 4
MATERIAL_5
material 5
MATERIAL_6
material 6
MAXIMUM_OPERATING_PRESSURE
maximum operating pressure
1000000
MAXIMUM_OPERATING_TEMPERATURE
maximum operating temperature
110
MODEL
model
VK 31 Baseboard connection set with Euro taper
NLRS_C_CONTENT_CREATOR
nlrs_c_content_creator
Technisch Bureau Lindhout
NLRS_C_CONTENT_DATUM_GEWIJZIGD
nlrs_c_content_datum_gewijzigd
NLRS_C_CONTENT_DATUM_UITGIFTE
nlrs_c_content_datum_uitgifte
12-06-2018
NLRS_C_CONTENT_PROVIDER
nlrs_c_content_provider
Simplex Armaturen & Systeme GmbH
NLRS_C_CONTENT_VERSIE
nlrs_c_content_versie
Versie: 1.0
NLRS_C_MODEL
nlrs_c_model
VK 31 Baseboard connection set with Euro taper
NLRS_C_REVIT_VERSIE
nlrs_c_revit_versie
2016
OFFSET
offset
50
OMNICLASS_NUMBER
omniclass number
23.75.50.11
OMNICLASS_TITLE
omniclass title
Treatment of Circulation Liquids
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
RP_1_2_CONNECTION
rp 1/2 connection
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.simplex-armaturen.de
VALVE_WIDTH
valve width
46
VERSION
version
2016
W1
w1
19
W2
w2
7.500
W3
w3
17.195
WORK_PLANE_BASED
work plane-based
0
NAME
name
VK31 Connection TECTITE - 15
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions