??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ASL
Description
VIPEDIA-12 with NET card
Bill of material
VIPEDIA-12 with NET card
ORDERNO
VIPEDIA-12 with NET card
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
n/a
AUTHOR
author
n/a
BARCODE
barcode
n/a
BOXBODYMATERIAL
boxbodymaterial
CATEGORY
category
n/a
COLOR
color
n/a
COLOUR
colour
Silver & Black
CONSTITUENTS
constituents
n/a
COST
cost
0
CURRENTCONSUMPTION_MAX_
currentconsumption(max)
490 mA
CURRENTCONSUMPTION_NOMINAL_
currentconsumption(nominal)
445 mA
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
260
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
n/a
EXPECTEDLIFE
expectedlife
n/a
FAMILY_NAME
family name
FEATURES
features
n/a
FINISH
finish
Low Smoke / Zero Halogen
GRADE
grade
n/a
HEIGHT
height
41.800
HOST
host
0
HUMIDITYRANGE
humidityrange
0% to 95% non-condensing
IFCEXPORTAS
ifcexportas
n/a
IFCEXPORTTYPE
ifcexporttype
n/a
INPUTVOLTAGE
inputvoltage
18-40 V DC
INSTALLATIONDATE
installationdate
n/a
INTERNATIONALCONTACTINFORMATION
internationalcontactinformation
n/a
IPRATING
iprating
IP20
KEYNOTE
keynote
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
MANUFACTURERNAME
manufacturername
ASL
MANUFACTURERURL
manufacturerurl
n/a
MASSUNIT
massunit
1
MATERIAL
material
n/a
MAXIMUMTEMPERATURE
maximumtemperature
n/a
MODEL
model
MOUNTING
mounting
19-inch rack mounting (1U)
NAME
name
VIPEDIA-12 with NET card
NBSCERTIFICATION
nbscertification
n/a
NBSDESCRIPTION
nbsdescription
n/a
NBSNOTE
nbsnote
n/a
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
n/a
NBSTYPEID
nbstypeid
n/a
NOMINALHEIGHT
nominalheight
n/a
NOMINALLENGTH
nominallength
n/a
NOMINALWIDTH
nominalwidth
n/a
OMNICLASS_NUMBER
omniclass number
23.85.30.24
OMNICLASS_TITLE
omniclass title
Emergency Call Systems
OPERATINGTEMPERATURE
operatingtemperature
-10°C to +55°C
PART_TYPE
part type
0
PLATEMATERIAL
platematerial
PRODUCTINFORMATION
productinformation
n/a
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
n/a
SHARED
shared
0
SIZE
size
n/a
STORAGE
storage
-20°C to +55°C
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
THICKNESS
thickness
n/a
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
n/a
URL
url
VERSION
version
n/a
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
n/a
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
n/a n/a n/a
WEIGHT_FRAMEONLY_
weight(frameonly)
3.75 kg
WIDTH
width
436
WORK_PLANE_BASED
work plane-based
1
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions