??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 52
HELP_VARIABLE
Company
Phidgets
Description
VINT Hubs & Devices
Bill of material
Light Phidget
ORDERNO
AMERICAN_HTS_IMPORT_CODE
american hts import code
AVAILABLE_EXTERNAL_CURRENT
available external current
CANADIAN_HS_EXPORT_CODE
canadian hs export code
CONTROLLED_BY
controlled by
COUNTRY_OF_ORIGIN
country of origin
CURRENT_CONSUMPTION_MIN
current consumption min
DIGITAL_INPUT_TYPE
digital input type
DIGITAL_INPUT_VOLTAGE_MAX
digital input voltage max
DIGITAL_OUTPUT_AVAILABLE_CURRENT
digital output available current
DIGITAL_OUTPUT_VOLTAGE_MAX
digital output voltage max
DIGITAL_OUTPUT_VOLTAGE_MIN
digital output voltage min
HIGH_VOLTAGE_MIN__FALSE_
high voltage min (false)
HIGH_VOLTAGE_TRIGGER_LENGTH_MIN
high voltage trigger length min
INPUT_VOLTAGE_MAX__DC_
input voltage max (dc)
INPUT_VOLTAGE_MIN__DC_
input voltage min (dc)
LOW_VOLTAGE_MAX__TRUE_
low voltage max (true)
LOW_VOLTAGE_TRIGGER_LENGTH_MIN
low voltage trigger length min
NUMBER_OF_DIGITAL_INPUTS
number of digital inputs
NUMBER_OF_DIGITAL_OUTPUTS
number of digital outputs
NUMBER_OF_VINT_PORTS
number of vint ports
NUMBER_OF_VOLTAGE_INPUTS
number of voltage inputs
OPERATING_TEMPERATURE_MAX
operating temperature max
OPERATING_TEMPERATURE_MIN
operating temperature min
PULL_UP_RESISTANCE
pull-up resistance
PWM_FREQUENCY_MAX
pwm frequency max
PWM_RESOLUTION
pwm resolution
SAMPLING_INTERVAL_MAX
sampling interval max
SAMPLING_INTERVAL_MIN
sampling interval min
SENSOR_INPUT_IMPEDANCE
sensor input impedance
SERIES_RESISTANCE
series resistance
SUPPLY_VOLTAGE_MAX
supply voltage max
SUPPLY_VOLTAGE_MIN
supply voltage min
USB_SPEED
usb speed
USB_VOLTAGE_MAX
usb voltage max
USB_VOLTAGE_MIN
usb voltage min
VOLTAGE_INPUT_NOISE
voltage input noise
VOLTAGE_INPUT_RESOLUTION
voltage input resolution
WIFI_FREQUENCY
wifi frequency
NAME
name
AVAILABLE_CURRENT_PER_USB_PORT
available current per usb port
AVAILABLE_EXTERNAL_VOLTAGE
available external voltage
BOOT_TIME
boot time
CORE
core
CPU
cpu
CPU_SPEED
cpu speed
CURRENT_CONSUMPTION_MAX
current consumption max
ETHERNET_CABLE
ethernet cable
NUMBER_OF_USB_PORTS
number of usb ports
POWER_CONSUMPTION_MIN
power consumption min
POWER_JACK
power jack
SDRAM_SIZE
sdram size
RECOMMENDED_WIRE_SIZE
recommended wire size
DIGITAL_INPUT_CURRENT_MAX
digital input current max
HIGH_VOLTAGE_MIN__TRUE_
high voltage min (true)
LOW_VOLTAGE_MAX__FALSE_
low voltage max (false)
MEASUREMENT_ERROR_MAX
measurement error max
COUNTING_RATE_MAX
counting rate max
CURRENT_CONSUMPTION__CONFIGURED_
current consumption (configured)
CURRENT_CONSUMPTION__UNCONFIGURED_
current consumption (unconfigured)
CURRENT_MEASUREMENT_RESOLUTION
current measurement resolution
FREQUENCY_ERROR_MAX
frequency error max
INPUT_CURRENT_MAX
input current max
INPUT_CURRENT_MIN
input current min
INPUT_FREQUENCY_MAX
input frequency max
NUMBER_OF_CHANNELS
number of channels
PULL_DOWN_RESISTANCE
pull-down resistance
VOLTAGE_RESOLUTION
voltage resolution
BRIDGE_CURRENT_MAX
bridge current max
BRIDGE_VOLTAGE_RESOLUTION
bridge voltage resolution
INPUT_VOLTAGE_LIMIT_MAX
input voltage limit max
INPUT_VOLTAGE_LIMIT_MIN
input voltage limit min
NUMBER_OF_BRIDGE_INPUTS
number of bridge inputs
ACCELERATION_MAX
acceleration max
ACCELERATION_MIN
acceleration min
ACCELERATION_RESOLUTION
acceleration resolution
ACCELERATION_TIME_MAX
acceleration time max
ACCELERATION_TIME_MIN
acceleration time min
CONTINUOUS_MOTOR_CURRENT_MAX
continuous motor current max
COUNT_RATE_MAX
count rate max
CURRENT_LIMIT_RESOLUTION
current limit resolution
ENCODER_INPUT_HIGH_VOLTAGE_MIN
encoder input high voltage min
ENCODER_INPUT_LOW_VOLTAGE_MAX
encoder input low voltage max
ENCODER_INTERFACE_RESOLUTION
encoder interface resolution
MOTOR_TYPE
motor type
NUMBER_OF_ENCODER_INPUTS
number of encoder inputs
NUMBER_OF_MOTOR_PORTS
number of motor ports
POWER_CONSUMPTION
power consumption
POWER_CONSUMPTION__UNCONFIGURED_
power consumption (unconfigured)
PWM_FREQUENCY
pwm frequency
REPLACEMENT_FUSE
replacement fuse
TEMPERATURE_RESOLUTION
temperature resolution
TIME_RESOLUTION
time resolution
VELOCITY_RESOLUTION
velocity resolution
VOLTAGERATIO_INPUT_RESOLUTION
voltageratio input resolution
MEASUREMENT_DISTANCE_MAX
measurement distance max
MEASUREMENT_DISTANCE_MIN
measurement distance min
MEASUREMENT_DISTANCE_NOISE
measurement distance noise
MEASUREMENT_DISTANCE_RESOLUTION
measurement distance resolution
SENSOR_TYPE
sensor type
PULL_DOWN_RESISTANCE__LINE_DRIVER_
pull-down resistance (line driver)
PULL_UP_RESISTANCE__OPEN_COLLECTOR_
pull-up resistance (open collector)
CALIBRATION_TIME
calibration time
DETECTING_DISTANCE_MAX
detecting distance max
ENCODER_RESOLUTION
encoder resolution
TIMING_RESOLUTION
timing resolution
AMBIENT_TEMPERATURE_MAX
ambient temperature max
AMBIENT_TEMPERATURE_MIN
ambient temperature min
HUMIDITY_ERROR_MAX
humidity error max
HUMIDITY_MAX
humidity max
HUMIDITY_MIN
humidity min
HUMIDITY_RESOLUTION
humidity resolution
HUMIDITY_RESPONSE_TIME_MAX
humidity response time max
TEMPERATURE_ERROR_MAX
temperature error max
TEMPERATURE_ERROR_TYPICAL__AT_25_C_
temperature error typical (at 25°c)
LCD_REFRESH_RATE
lcd refresh rate
PIXEL_SIZE
pixel size
SCREEN_RESOLUTION
screen resolution
FORWARD_VOLTAGE_MAX
forward voltage max
FORWARD_VOLTAGE_MIN
forward voltage min
LED_CURRENT_LIMIT_MAX
led current limit max
LED_DRIVER_UPDATE_RATE
led driver update rate
NUMBER_OF_LED_OUTPUTS
number of led outputs
SELECTABLE_OUTPUT_VOLTAGE_LEVELS
selectable output voltage levels
LIGHT_LEVEL_MAX__5V_
light level max (5v)
LIGHT_LEVEL_MIN
light level min
LIGHT_RESOLUTION
light resolution
ACCELERATION_MEASUREMENT_MAX
acceleration measurement max
ACCELERATION_MEASUREMENT_RESOLUTION
acceleration measurement resolution
ACCELEROMETER_NOISE
accelerometer noise
GYROSCOPE_NOISE
gyroscope noise
GYROSCOPE_RESOLUTION
gyroscope resolution
GYROSCOPE_SPEED_MAX
gyroscope speed max
MAGNETIC_FIELD_MAX
magnetic field max
MAGNETOMETER_NOISE
magnetometer noise
MAGNETOMETER_RESOLUTION
magnetometer resolution
CURRENT_SINKING
current sinking
CURRENT_SOURCING
current sourcing
NUMBER_OF_VOLTAGE_OUTPUTS
number of voltage outputs
OUTPUT_VOLTAGE_RESOLUTION
output voltage resolution
VOLTAGE_OUTPUT_MAX
voltage output max
VOLTAGE_OUTPUT_NOISE
voltage output noise
DIGITAL_OUTPUT_CURRENT_MAX
digital output current max
PRESSURE_MAX
pressure max
PRESSURE_MIN
pressure min
PRESSURE_NOISE_MAX
pressure noise max
PRESSURE_RESOLUTION
pressure resolution
OUTPUT_IMPEDANCE__MOTOR_
output impedance (motor)
OUTPUT_MOTOR_VOLTAGE
output motor voltage
PULSE_CODE_PERIOD
pulse code period
PULSE_WIDTH_MAX
pulse width max
PULSE_WIDTH_MIN
pulse width min
PULSE_WIDTH_RESOLUTION
pulse width resolution
CONTACT_RESISTANCE_MAX
contact resistance max
CURRENT_CONSUMPTION_MIN__VINT_PORT_
current consumption min (vint port)
DIELECTRIC_STRENGTH
dielectric strength
ELECTROMAGNET_COIL_RESISTANCE
electromagnet coil resistance
LOAD_CURRENT_MAX__AC_
load current max (ac)
LOAD_CURRENT_MAX__DC_
load current max (dc)
LOAD_CURRENT_MIN
load current min
LOAD_VOLTAGE_MAX__AC_
load voltage max (ac)
LOAD_VOLTAGE_MAX__DC_
load voltage max (dc)
NUMBER_OF_RELAYS
number of relays
SWITCH_TYPE
switch type
SWITCHING_POWER_MAX__APPARENT_
switching power max (apparent)
SWITCHING_POWER_MAX__REAL_
switching power max (real)
TURN_OFF_TIME_MAX
turn-off time max
TURN_ON_TIME_MAX
turn-on time max
CONTINUOUS_CURRENT
continuous current
FAN_TRIGGER
fan trigger
OVERTEMPERATURE_TRIGGER
overtemperature trigger
OVERVOLTAGE_SETTING
overvoltage setting
SOUND_LEVEL_MAX
sound level max
SOUND_LEVEL_MIN
sound level min
AVAILABLE_CURRENT_PER_COIL_MAX
available current per coil max
CURRENT_CONSUMPTION_MAX__VINT_PORT_
current consumption max (vint port)
MOTOR_POSITION_RESOLUTION
motor position resolution
POSITION_MAX
position max
QUIESCENT_POWER_CONSUMPTION_MAX
quiescent power consumption max
STEPPER_ACCELERATION_MAX
stepper acceleration max
STEPPER_ACCELERATION_MIN
stepper acceleration min
STEPPER_ACCELERATION_RESOLUTION
stepper acceleration resolution
STEPPER_VELOCITY_MAX
stepper velocity max
STEPPER_VELOCITY_RESOLUTION
stepper velocity resolution
NUMBER_OF_THERMOCOUPLE_INPUTS
number of thermocouple inputs
TEMPERATURE_MAX
temperature max
TEMPERATURE_MIN
temperature min
THERMOCOUPLE_ERROR_MAX__K_TYPE_
thermocouple error max (k-type)
THERMOCOUPLE_TEMPERATURE_RESOLUTION__K_TYPE_
thermocouple temperature resolution (k-type)
THERMOCOUPLE_VOLTAGE_NOISE
thermocouple voltage noise
THERMOCOUPLE_VOLTAGE_RESOLUTION
thermocouple voltage resolution
MAXIMUM_MEASURABLE_RESISTANCE
maximum measurable resistance
RTD_CURRENT_MAX
rtd current max
VOLTAGE_DIFFERENCE_MAX
voltage difference max
WITHSTAND_VOLTAGE_MAX
withstand voltage max
VOLTAGE_NOISE
voltage noise
VOLTAGE_OFFSET_MAX
voltage offset max
INPUT_CURRENT_NOISE
input current noise
INPUT_IMPEDANCE
input impedance
ISOLATION_VOLTAGE__DC_
isolation voltage (dc)
SURGE_CURRENT__INPUT_
surge current (input)
SWITCHING_SPEED_MAX
switching speed max
ISOLATION_VOLTAGE__AC_
isolation voltage (ac)
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions