??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
AutomationDirect
Description
ViewMarq LED Message Displays
Bill of material
MD4-0112T
ORDERNO
BRAND
brand
ViewMarq
CHARACTER_COLOR
character color
Red, amber and green
CHARACTER_SIZE
character size
CHARACTER_TYPE
character type
Embedded string and numeric variables
DISPLAY_SIZE
display size
DISPLAY_TYPE
display type
Tri-color LED
ENVIRONMENTAL_REQUIREMENTS
environmental requirements
Indoor use only
ETHERNET_PORTS
ethernet ports
(1) 10100 BaseT
HOUSING_MATERIAL
housing material
Extruded aluminum
HOUSING_RATING
housing rating
NEMA 412
INCLUDES
includes
Mounting hardware, cable glands and (1) Ethernet patch cable
ITEM
item
Industrial LED message display
RECOMMENDED_MAXIMUM_VIEWABLE_DISTANCE
recommended maximum viewable distance
SCROLLING
scrolling
Right, left, up and down
SERIAL_PORTS
serial ports
(1) RS-232 and (1) RS-485
SERIES
series
MD4
SOFTWARE_REQUIRED
software required
MD-PGMSW configuration software v2.0 or later
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions