??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
GCX
Description
VHC Channel – 49”124.5 cm
Bill of material
VHC Channel – 49”124.5 cm
ORDERNO
VHC Channel – 49”124.5 cm
VAR_IS_FAMILY_TABLE
_is_family_table
false
VAR_IS_INSTANCE
_is_instance
false
VAR_PART_TYPE
_part_type
PRT
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E1020810
AUTHORING_VERSION
authoring version
Autodesk Revit Architecture 2011
CATALOG
catalog
VHC Series
CATEGORY
category
COPYRIGHT__
copyright ©
© 2013 GCX, Corp.
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
49"/124.5 cm channel - 13 lbs/5.9 kg to 18 lbs/8.2 kg weight range
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
GCX_2D
gcx 2d
GCX_MOUNTING_CHANNEL
gcx mounting channel
HEIGHT_FROM_GROUND
height from ground
9.843
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
GCX, Corp.
MASSUNIT
massunit
1
MODEL
model
FWM-0001-12
OMNICLASS_NUMBER
omniclass number
23.40.70.11.14.11
OMNICLASS_TITLE
omniclass title
Medical Equipment
P_TAG
p_tag
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.gcx.com/tools/product-detail/components/332
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.gcx.com
VERSION
version
Autodesk Revit Architecture 2011
WORK_PLANE_BASED
work plane-based
0
NAME
name
VHC Channel – 49”124.5 cm
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions