??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hope Industrial Systems
Description
VESA Radial Arm
Bill of material
VESA Radial Arm
ORDERNO
VESA Radial Arm
CABLE_MANAGEMENT
cable management
– cables concealed inside arm beneath removable cable track covers
EXTENSION_RANGE
extension range
– 114.3 mm (4.50″) folded to 686 mm (27.00″) maximum extension
HOPE_DISPLAY_COMPATIBILITY
hope display compatibility
– supports all Hope
MONITOR_PIVOT
monitor pivot
– 90° for portrait to landscape orientation
VERTICAL_RANGE
vertical range
– 457.2 mm (18.00″)
VERTICAL_TILT_RANGE
vertical tilt range
– up to 200°
VESA_MOUNTING_PATTERN
vesa mounting pattern
– supports 100 mm and 75 mm patterns
WEIGHT_RANGE
weight range
– 6.1 kg – 18.14 kg (13.5 – 40 lbs.) at a maximum of 76.2 mm (3″) from the end of the arm. Weight capacity will vary with distance; please
NAME
name
VESA Radial Arm
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions