??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hope Industrial Systems
Description
VESA Benchtop Stand
Bill of material
VESA Benchtop Stand
ORDERNO
VESA Benchtop Stand
BASE_DIMENSIONS__W_X_L_
base dimensions (w x l)
– 241.3 mm x 266.7 mm (9.50″ x 10.50″)
HOPE_DISPLAY_COMPATIBILITY
hope display compatibility
– compatible with all Hope Industrial
POLE_HEIGHT
pole height
– 355.6 mm (14.00″)
VERTICAL_TILT_RANGE
vertical tilt range
– up to 200°
VESA_MOUNTING_PATTERN
vesa mounting pattern
– supports 100 mm and 75 mm patterns
WEIGHT
weight
– 4.54 kg (10 lbs.)
WEIGHT_LIMIT
weight limit
– 18.14 kg (40 lbs.) at a maximum of 76.2 mm (3″) from the VESA mounting plate surface. Weight limit will vary with distance; please
NAME
name
VESA Benchtop Stand
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions