??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CityScapes
Description
Vertical Mechanical Screen 
Bill of material
Vertical Mechanical Screen 
ORDERNO
Vertical Mechanical Screen 
ACTUAL_BACK_ARRAY_NUMBER
actual back array number
3
ACTUAL_BIGFOOT_OFFSET
actual bigfoot offset
10
ACTUAL_FRONT_ARRAY_NUMBER
actual front array number
3
ACTUAL_NUMBER_OF_PANELS
actual number of panels
6
ALAMO
alamo
0
ASSEMBLY_CODE
assembly code
B2010300
ATTACHMENT_INFO
attachment info
Panels Attach at Mech Equip Corners
ATTACHMENT_POINTS
attachment points
Attchmnt Pts will be shown in Shop Dwgs
AUTHOR
author
SHAPE Environments, LLC
BACK_ARRAY_NUMBER
back array number
3
BACK_ARRAY_VISIBLE
back array visible
1
BACK_SINGLE_PANEL
back single panel
0
BACK_SINGLE_PANEL_WIDTH
back single panel width
3.750
BAND
band
0
BIGFOOT_CENTER_SUPPORT
bigfoot center support
0
BIGFOOT_SUPPORT_OFFSET_FROM_CENTER
bigfoot support offset from center
0
BIGFOOT_SYSTEMS_DEPTH
bigfoot systems depth
2.500
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
CENTER_OF_TRIM
center of trim
10
CHANNEL_DEPTH
channel depth
0.292
CHANNEL_HEIGHT
channel height
4.854
CHANNEL_LENGTH
channel length
19.708
CONTACT_US
contact us
1.877.SCREENS or 1.877.727.3367
COST
cost
0
COVE
cove
1
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
RTU Screen
DESIGN_OPTION
design option
-1
END_SUPPORT_ANGLE
end support angle
45
FAMILY_NAME
family name
FRAME_FINISH
frame finish
FRONT_ARRAY_NUMBER
front array number
3
FRONT_ARRAY_VISIBLE
front array visible
1
FRONT_SINGLE_PANEL
front single panel
0
FRONT_SINGLE_PANEL_START
front single panel start
15.958
HOST
host
0
INSIDE_CORNER_LEFT
inside corner left
1
INSIDE_CORNER_RIGHT
inside corner right
0
INSTALLATION_INSTRUCTIONS
installation instructions
http://www.cityscapesinc.com/wp-content/uploads/2015/02/EnvisorInstall_Vertical_UpdatedPatentNo_140410.pdf
KEYNOTE
keynote
LEFT_BRACE_L
left brace l
0
LEFT_BRACE_LOCATION
left brace location
0.125
LEFT_COLUMN_TRIM_ON
left column trim on
0
LEFT_CORNER_OFFSET
left corner offset
0.146
LENGTH
length
20
MANUFACTURER
manufacturer
CityScapes
MASSUNIT
massunit
1
MODEL
model
Envisor
NUMBER_OF_PANELS
number of panels
6
OFFSET_FROM_ROOF
offset from roof
0.500
OFFSET_FROM_RTU
offset from rtu
3.000
OMNICLASS_NUMBER
omniclass number
23.40.10.24.14
OMNICLASS_TITLE
omniclass title
Screens and Louvers
PANEL_FINISH
panel finish
PANEL_HEIGHT
panel height
4.333
PANEL_HEIGHT_35
panel height 35
0
PANEL_HEIGHT_52
panel height 52
1
PANEL_HEIGHT_70
panel height 70
0
PANEL_SPACING
panel spacing
3.192
PANEL_TYPE
panel type
PANEL_WIDTH
panel width
3.750
PART_TYPE
part type
0
REQUEST_QUOTE
request quote
http://www.cityscapesinc.com/request-quote/?project_type=rooftop
RIGHT_BRACE_L
right brace l
1
RIGHT_BRACE_LOCATION
right brace location
3.292
RIGHT_COLUMN_TRIM_ON
right column trim on
1
RIGHT_CORNER_OFFSET
right corner offset
0.146
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
STACKING_INFO
stacking info
Screens can be Stacked on top of each other for Tall applications
STEP_1
step 1
0
STEP_2
step 2
0
STRUCTURE_FINISH
structure finish
TOP_TIM_END_OFFSET_RIGHT
top tim end offset right
0.292
TOP_TRIM
top trim
1
TOP_TRIM_END_OFFSET_LEFT
top trim end offset left
0.146
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.cityscapesinc.com/envisor/
VERSION
version
191001
NAME
name
Vertical Mechanical Screen 
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions