??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Galvin Engineering
Description
Vertical Floor Drain Combo - CI 80PVC Std Body & Stainless Steel Square Grate 100
Bill of material
Vertical Floor Drain Combo - CI 80PVC Std Body & Stainless Steel Square Grate 100
ORDERNO
Vertical Floor Drain Combo - CI 80PVC Std Body & Stainless Steel Square Grate 100
APPLICATION
application
PVC/HDPE
ASSEMBLY_CODE
assembly code
D2040200
BODYMATERIAL
bodymaterial
CATEGORY
category
CHWFLOW_ANZRS
chwflow_anzrs
1.400
CIRCULATION_ANZRS
circulation_anzrs
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Square Vertical Drain Combination - Standard
DESIGN_OPTION
design option
-1
DIMADJUSTABLETOP
dimadjustabletop
48
DIMBODYHEIGHT
dimbodyheight
81.000
DIMGRATEHEIGHT
dimgrateheight
27
DIMOUTLET
dimoutlet
50
DIMTOP
dimtop
100
FAMILY_NAME
family name
FILTEROBJECT_ANZRS
filterobject_anzrs
DV-SX
GRATEMATERIAL
gratematerial
HOST
host
5
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INSTRUCTIONS
instructions
http://www.galvinengineering.com.au/Installation_Guides_1.aspx
KEYNOTE
keynote
10800
MANUFACTURER
manufacturer
Galvin Engineering
MASSUNIT
massunit
1
MODEL
model
DV2S04SX - ST/ST 316
MODIFIEDISSUE_ANZRS
modifiedissue_anzrs
20140526.010
OMNICLASS_NUMBER
omniclass number
23.45.55.21
OMNICLASS_TITLE
omniclass title
Drains (Wastes)
OUTLETRADIUS_DONOTEDIT
outletradius_donotedit
25
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
STYLEORTYPE_ANZRS
styleortype_anzrs
Drain
TYPE_COMMENTS
type comments
Square
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.galvinengineering.com.au
VENT_CONNECTION
vent connection
0
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
NAME
name
Vertical Floor Drain Combo - CI 80PVC Std Body & Stainless Steel Square Grate 100
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions