??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Galvin Engineering
Description
Vertical Floor Drain Combo - CI 100PVC Std Body & Stainless Steel Round Grate 150
Bill of material
Vertical Floor Drain Combo - CI 100PVC Std Body & Stainless Steel Round Grate 150
ORDERNO
Vertical Floor Drain Combo - CI 100PVC Std Body & Stainless Steel Round Grate 150
APPLICATION
application
PVC/HDPE
ASSEMBLY_CODE
assembly code
D2040200
BODYMATERIAL
bodymaterial
CATEGORY
category
CHWFLOW_ANZRS
chwflow_anzrs
2.800
CIRCULATION_ANZRS
circulation_anzrs
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Round Vertical Drain Combination - Standard
DESIGN_OPTION
design option
-1
DIMADJUSTABLETOP
dimadjustabletop
58
DIMBODYHEIGHT
dimbodyheight
92
DIMGRATEHEIGHT
dimgrateheight
35
DIMOUTLET
dimoutlet
100
DIMTOP
dimtop
150
FAMILY_NAME
family name
FILTEROBJECT_ANZRS
filterobject_anzrs
DV-RX
GRATEMATERIAL
gratematerial
HOST
host
5
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INSTRUCTIONS
instructions
http://www.galvinengineering.com.au/Installation_Guides_1.aspx
KEYNOTE
keynote
10800
MANUFACTURER
manufacturer
Galvin Engineering
MASSUNIT
massunit
1
MODEL
model
DV4S06RX - ST/ST 316
MODIFIEDISSUE_ANZRS
modifiedissue_anzrs
20140526.010
OMNICLASS_NUMBER
omniclass number
23.45.55.21
OMNICLASS_TITLE
omniclass title
Drains (Wastes)
OUTLETRADIUS_DONOTEDIT
outletradius_donotedit
50
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
STYLEORTYPE_ANZRS
styleortype_anzrs
Drain
TYPE_COMMENTS
type comments
Round
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.galvinengineering.com.au
VENT_CONNECTION
vent connection
0
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
NAME
name
Vertical Floor Drain Combo - CI 100PVC Std Body & Stainless Steel Round Grate 150
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions