??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BUVA
Description
VE_Control Unit_BUVA_SmartValve_Control
Bill of material
Control
ORDERNO
Control
ALWAYS_VERTICAL
always vertical
1
ARTICLE_DESCRIPTION
article description
SmartValve Control
ARTICLE_TYPE
article type
Control
CLASSIFICATION
classification
0
COST
cost
0
CURRENT
current
1
CUSTOM
custom
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
SmartValve Control
DESIGN_OPTION
design option
-1
EMCS_VERSION
emcs version
2.0
ETIM_ARTICLE_CLASS
etim article class
EC011606
FAMILY_VERSION
family version
11.14
GTIN
gtin
8719162001276
HEIGHT
height
84.999
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcControllerType
IFCEXPORTTYPE
ifcexporttype
NOTDEFINED
LENGTH
length
84.999
MANUFACTURER
manufacturer
BUVA
MANUFACTURER_ART__NO_
manufacturer art. no.
29.05.805
MANUFACTURER_URL
manufacturer url
http://www.buva.nl/site/onze-producten/ventilatie/klepgestuurdventileren/product/smartvalve-voor-bestaande-hoogbouw.181.html
MASSUNIT
massunit
1
MODEL
model
Control
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
PART_TYPE
part type
0
POWER
power
230.000
PRODUCT_LINE
product line
BUVA
REVIT_VERSION
revit version
2017
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
VERSION
version
2017
VOLTAGE
voltage
230.000
WIDTH
width
30.000
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions