??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 39
HELP_VARIABLE
Company
Heatcraft Refrigeration Products
Description
VCU-DVCUcc_vcu_copelandcomp_460_2f_medtemp
Bill of material
CCV0250MCABX-Elec. Defrost-3C-3L
ORDERNO
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
ASSEMBLY_CODE
assembly code
E1090300
BASE_LENGHT
base lenght
14.225
BASE_WIDTH
base width
4.133
CLASSIFICATION
classification
0
CONN_CONDUIT
conn conduit
1
COST
cost
0
CSI_MASTERFORMAT
csi masterformat
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CYCLE
cycle
60
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Air Cooled Condensing Unit
DESIGN_OPTION
design option
-1
ELE_CONN_RI_HEIGHT__DEFAULT_
ele conn ri height (default)
0
ELEC_CONN_CONNECTION_HEIGHT
elec conn connection height
0.625
FL_AMPS
fl amps
FOODSERVICE_EQUPMENT_IDENTIFIER
foodservice equpment identifier
1
HOST
host
0
HP
hp
ITEAM_NUMBER__DEFAULT_
iteam number (default)
114000
LIQUID_LINE
liquid line
8.175
MANUFACTURER
manufacturer
Heatcraft
MASSUNIT
massunit
1
MAX_OVERCURRENT_PROTECTION
max overcurrent protection
MIN_CKT_AMPACITY
min ckt ampacity
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.40.40.14
OMNICLASS_TITLE
omniclass title
Food Service Equipment
PART_TYPE
part type
0
PHASE
phase
3
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUCTION_LINE
suction line
5.492
UNIT_HEIGHT
unit height
4.550
UNIT_WIDTH
unit width
3.917
URL
url
www.heatcraftrpd.com
VERSION
version
2017
VOLTS
volts
460.000
WATERMARKED_BY
watermarked by
http://revitwatermark.com
WEIGHT_IN_POUNDS
weight in pounds
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions