??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Vox Power
Description
VCCM600S
Bill of material
VCCM600S
ORDERNO
VCCM600S
AC_INPUT_VOLTAGE
ac input voltage
85 – 264 Vrms
AMBIENT_OPERATING_TEMPERATURE
ambient operating temperature
-40°C To 70°C (Derating above 50°C)
BASEPLATE_OPERATING_TEMPERATURE_RANGE
baseplate operating temperature range
-40°C To 85°C
EFFICIENCY
efficiency
Up to 92%
HOLDUP
holdup
20mS
INPUT_LEAKAGE_CURRENT
input leakage current
1500uA
OPA
opa
1.5V-7.5V,25A, 125W
OPB
opb
4.5V-15V, 15A, 150W
OPC
opc
9V-30V, 7.5A, 150W
OPD
opd
18V-58V, 3.75A, 150W
POWER_FACTOR
power factor
0.99
POWER_RATING
power rating
600 Watts conduction 750 Watts peak 500 Watts convection
SIZE
size
4 x 7 x 1.61 Inches
STANDBY_POWER
standby power
≤ 1 Watts
NAME
name
VCCM600S
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions