??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Advanced Cooling Technologies
Description
VCC SERIES
Bill of material
ACT-VCC-2000-AC
ORDERNO
DISPLAY
display
LED
ELECTRICAL_CONFIGURATION
electrical configuration
220-240VAC and -48VDC (all units arrive with bare lead wires)
ENVIRONMENT
environment
Indoor or Outdoor Use
MOUNTING_OPTIONS
mounting options
Designed for cabinet door mounting, but can mount to the side or back walls if accessible
OPERATING_TEMPERATURE_RANGE
operating temperature range
-15°C to +55°C (5°F to 131°F)
REFRIGERANT
refrigerant
R134a
SEAL_RATING
seal rating
IP55
VCC_HOUSING
vcc housing
Powder-coated steel Dark Grey (RAL 7043)
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions