??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Color Kinetics
Description
Vaya Tube, White & Mono
Bill of material
Vaya Tube, White & Mono
ORDERNO
Vaya Tube, White & Mono
VAR2ND_HINGE
2nd hinge
0
ADDITIONAL_MATERIAL_FINISH
additional material finish
APPARENT_LOAD
apparent load
3
ASSEMBLY_CODE
assembly code
BEAM_ANGLE
beam angle
165° x 110°
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
CONSTRAINT
constraint
1
CONTROL_SYSTEM
control system
Full range of Signify controlls and trigger devices, including Color Kinetics, Dynalite, or third-party controllers.
COPYRIGHT
copyright
©2018 Signify Holding. All rights reserved.
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DIMENSIONS
dimensions
66 x 300 x 47mm (3 x 11.8 x 2in)
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_LINE_LENGTH
emit from line length
0.984049479166667
FAMILY_NAME
family name
FIXTURE_CONNECTIONS
fixture connections
Waterproof daisychain-connectors
FIXTURE_LENGTH
fixture length
0.984049479166667
FIXTURE_MATERIAL_FINISH
fixture material finish
FIXTURE_RUN_LENGTH
fixture run length
Every application is unique. For system run length limitations please refer to Product Guide.
FREQUENCY
frequency
60
HEIGHT
height
0.217447916666667
HOST
host
5
HUMIDITY
humidity
0 – 95%, non-condensing
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INPUT_VOLTAGE
input voltage
24 VDC
INTERFACE
interface
Kinet or DMX via Vaya Control Module. On-Off via Power Leader Cable
KEYNOTE
keynote
LAMP
lamp
LED
LENS_MATERIAL_FINISH
lens material finish
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
Philips Color Kinetics
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
Please Load Accompanying Type Catalog (.txt)
MOUNT_LOCATION
mount location
0
MOUNTING_METHOD
mounting method
Mounting Brackets
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11
OMNICLASS_TITLE
omniclass title
Luminaries for Internal Lighting
PART_TYPE
part type
0
PHASE
phase
1
PHOTOMETRIC_WEB_FILE
photometric web file
4786911843_2a_SKU_350-000014-12_VAYA_TUBE_2700K_0-3M.IES
POWER_CONSUMPTION
power consumption
3W Maximum at full output, steady state
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
Please Load Accompanying Type Catalog (.txt)
PRODUCT_NAME
product name
Vaya Tube White & Mono
PRODUCT_PAGE_URL
product page url
http://www.colorkinetics.com/vaya/tube-white/
REGULATORY_LISTING
regulatory listing
UL, CE, CQC
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHOW_CONNECTORS
show connectors
1
TEMPERATURE_RANGE
temperature range
-40° – 104° F (-40° – 40° C) Operating; -4° – 104° F (-20° – 40° C) Startup; -40° – 176° F (-40° – 80° C) Storage
TILT_ANGLE
tilt angle
90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.colorkinetics.com/
VERSION
version
2017 v1.0b
VOLTAGE
voltage
24
WATTAGE_COMMENTS
wattage comments
WEIGHT
weight
360g (0.8lb)
WIDTH
width
0.15234375
NAME
name
Vaya Tube, White & Mono
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions