??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Color Kinetics
Description
Vaya Free Form
Bill of material
Vaya Free Form
ORDERNO
Vaya Free Form
VAR__OF_SEGEMENTS
# of segements
30
APPARENT_LOAD
apparent load
75
ASSEMBLY_CODE
assembly code
AVAILABLE_FINISHES
available finishes
White
BEAM_ANGLE
beam angle
120°
C_CLIP_LENGTH
c clip length
0.845840186403509
C_CLIPS
c clips
20
C_CONNECTION
c connection
0
C_END_OFFSET
c end offset
0
C_LEADER
c leader
1
C_SEGEMENT_LENGTH
c segement length
0.546809895833333
C_STRAND_LENGTH
c strand length
16.404296875
C_WARNING
c warning
0
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CLIPS
clips
17
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
CONSTRAINT
constraint
30
CONTROL_SYSTEM
control system
0-10 V Dimming Module, DALI Dimming Module, DMX/Dynet via converter interface
COPYRIGHT
copyright
©2018 Signify Holding. All rights reserved.
COST
cost
0
CUSTOM_RUN_LENGTH_NOTE
custom run length note
Up to 10 m (33 ft) of Free Form are supported in a single run. Power cables can be up to 8 m (26.3 ft), including the leader cable and all jumper connections.
CUSTOMIZATION_WARNING
customization warning
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
0.0143229166666667
DESCRIPTION
description
Please Load Accompanying Type Catalog (.txt)
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_LINE_LENGTH
emit from line length
1
EXTERIOR
exterior
0
FAMILY_NAME
family name
FIXTURE_CONNECTIONS
fixture connections
Push-and-click connections
FIXTURE_MATERIAL_FINISH
fixture material finish
FIXTURE_RUN_LENGTH
fixture run length
Every application is unique. For system run length limitations please refer to Product Guide.
FREQUENCY
frequency
60
HEIGHT
height
0.0416666666666667
HOST
host
5
HUMIDITY
humidity
0 – 95%, non-condensing
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INPUT_VOLTAGE
input voltage
24 VDC
INTERFACE
interface
NA
INTERIOR
interior
1
KEYNOTE
keynote
LAMP
lamp
LED
LEADER_CABLE_LENGTH
leader cable length
1
LEADER_CABLE_NOTE
leader cable note
5m (15ft) Leader Cable Included with all Exterior Fixtures
LENS_MATERIAL_FINISH
lens material finish
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
Color Kinetics
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
Please Load Accompanying Type Catalog (.txt)
MOUNTING_METHOD
mounting method
Mounting Clips make it easy for installers to mount FlexElite on any structure
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
PHASE
phase
1
PHOTOMETRIC_WEB_FILE
photometric web file
VY_ILL_VayaFreeForm_IP66_3000K_0.3m_With_Leader_Cables_Photometric_IES.ies
POWER_CONSUMPTION
power consumption
75 Maxium at full output, steady state
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
Please Load Accompanying Type Catalog (.txt)
PRODUCT_NAME
product name
Vaya Free Form, White
PRODUCT_PAGE_URL
product page url
http://www.colorkinetics.com/vaya/Free-Form/
REGULATORY_LISTING
regulatory listing
UL/cUL, CE, CQC
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHOW_WARNING
show warning
1
STRAND_LENGTH
strand length
3
TEMPERATURE_RANGE
temperature range
-40 to 50 °C (-40 to 122 °F) Operating, -20 to 50 °C (-4 to 122 °F) Startup, -40 to 80 °C (-40 to 176 °F) Storage
TILT_ANGLE
tilt angle
90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.colorkinetics.com/
VERSION
version
2017 v1.0b
VOLTAGE
voltage
24
WATTAGE_COMMENTS
wattage comments
75W
WEIGHT
weight
0.7kg (1.54lb)
WIDTH
width
32.8082682291667
NAME
name
Vaya Free Form
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions