??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Color Kinetics
Description
Vaya Cove Color
Bill of material
Vaya Cove Color
ORDERNO
Vaya Cove Color
ADDITIONAL_MATERIAL_FINISH
additional material finish
APPARENT_LOAD
apparent load
6.2
ASSEMBLY_CODE
assembly code
BEAM_ANGLE
beam angle
110°
BRACKETS
brackets
3
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
CONSTRAINT
constraint
2
CONTROL_SYSTEM
control system
Compatible to ESTA standard DMX-512 control, Vaya Cove can be controlled by any Signify or third- party DMX controller or triggered from an overarching Dynalite system via iPlayer 3
COPYRIGHT
copyright
©2018 Signify Holding. All rights reserved.
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Low profile cove lighting solution for dynamic color effects
DESIGN_OPTION
design option
-1
DIMENSIONS
dimensions
21.8 x 591 x 32 mm (1 x 23.3 x 1 in)
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_LINE_LENGTH
emit from line length
1.88346354166667
FAMILY_NAME
family name
FIXTURE_CONNECTIONS
fixture connections
Direct Connect Luminairs. Contact Signify for additional information
FIXTURE_LENGTH
fixture length
1.966796875
FIXTURE_MATERIAL_FINISH
fixture material finish
FIXTURE_RUN_LENGTH
fixture run length
Every application is unique. For system run length limitations please refer to Product Guide.
FREQUENCY
frequency
60
HEIGHT
height
0.0716145833333333
HOST
host
5
HUMIDITY
humidity
0 – 95%, non-condensing
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INPUT_VOLTAGE
input voltage
24 VDC
INTERFACE
interface
DMX
KEYNOTE
keynote
LAMP
lamp
LED
LED_CHANNELS
led channels
Red/Green/Blue
LENS_MATERIAL_FINISH
lens material finish
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
Color Kinetics
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
316-000004-01
MOUNT_LOCATION
mount location
0.901692708333333
MOUNTING_METHOD
mounting method
Removable mounting clips
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11
OMNICLASS_TITLE
omniclass title
Luminaries for Internal Lighting
PART_TYPE
part type
0
PHASE
phase
1
PHOTOMETRIC_WEB_FILE
photometric web file
generic.ies
POWER_CONSUMPTION
power consumption
6.2W Maximum at full output, steady state
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.colorkinetics.com/specsheets/VayaCoveColor/CK_SPEC2_Vaya_Cove_Color_RGB_2_ft_CE_CQC_UL.pdf
PRODUCT_NAME
product name
Vaya Cove Color
PRODUCT_PAGE_URL
product page url
http://www.colorkinetics.com/vaya/cove-color/
REGULATORY_LISTING
regulatory listing
CE/CQC/UL
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHOW_CONNECTORS
show connectors
1
TEMPERATURE_RANGE
temperature range
-20 to 40 °C (-4 to 104 °F) Operating -20 to 40 °C (-4 to 104 °F) Startup -40 to 80 °C (-40 to 176 °F) Storage
TILT_ANGLE
tilt angle
90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.colorkinetics.com/
VERSION
version
2017 v1.0b
VOLTAGE
voltage
24
WATTAGE_COMMENTS
wattage comments
WEIGHT
weight
180 g (0.4 lb)
WIDTH
width
0.105143229166667
NAME
name
Vaya Cove Color
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions