??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Brett Martin
Description
Vaulted Rooflights
Bill of material
Multivault GRP
ORDERNO
Multivault GRP
VAR1020_PANEL_QTY
1020 panel qty
5
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ACOUSTICRATING
acousticrating
30 dB (approx sound attenuation)
ANALYTIC_CONSTRUCTION
analytic construction
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
BMDS
BARCODE
barcode
n/a
BBACERTIFICATENO
bbacertificateno
n/a
BEAMRADIATIONTRANSMITTANCE
beamradiationtransmittance
0
BREAPPROVEDENVIRONMENTALPROFILEECOPOINTSCORE
breapprovedenvironmentalprofileecopointscore
0
BRECERTIFIEDENVIRONMENTALPROFILEEMBODIEDCARBON
brecertifiedenvironmentalprofileembodiedcarbon
0
BREGREENGUIDERATING
bregreenguiderating
TBC
CATEGORY
category
n/a
CHORD_HEIGHT
chord height
101.972
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
Natural clear translucent
CONSTITUENTS
constituents
n/a
CONSTRUCTION_TYPE
construction type
Multivault_GRP
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Multivault GRP barrel vault Rooflight
DESIGN_OPTION
design option
-1
DOCUMENTATION
documentation
http://www.brettmartin.com/en-gb/daylight-systems/about-us.aspx
DOCUMENTREFERENCE
documentreference
http://www.brettmartin.com/en-gb/daylight-systems/about-us.aspx
DURATIONUNIT
durationunit
year
END_LENGTH_REMAINDER
end length remainder
900
EXPECTEDLIFE
expectedlife
25 Years
FAMILY_NAME
family name
FEATURES
features
Low pitch Rooflight
FFACTOR
ffactor
0.800
FILLGAS
fillgas
n/a
FINISH
finish
n/a
FIRERATING
firerating
Outer- SAB (to BS476 Pt3). Inner-Class 1 (to BS476 Pt7) [alternative fire ratings available]
FIXED_RADIUS
fixed radius
3150
FIXING_CENTRES_WIDTH
fixing centres width
1340
FRAGILITYCLASS
fragilityclass
To be Class B non-fragile to ACR[M]001 when fully fixed. Expected period of non-fragility to be 25 years.
GLASSCOLOUR
glasscolour
n/a
GLASSLAYERS
glasslayers
0
GLASSTHICKNESS1
glassthickness1
0
GLASSTHICKNESS2
glassthickness2
0
GLASSTHICKNESS3
glassthickness3
0
GLAZINGAREAFRACTION
glazingareafraction
0
GRADE
grade
n/a
GROSSAREA
grossarea
9.731
GROSSVOLUME
grossvolume
2.111
GRP_DEPTH
grp depth
65
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
216.972
HOST
host
5
IFCEXPORTAS
ifcexportas
IfcWindowStyle
IFCEXPORTTYPE
ifcexporttype
SKYLIGHT
INFILTRATION
infiltration
0
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
INSTALLATIONINSTRUCTIONS
installationinstructions
To be fully fixed in accordance with BMDS Technical Bulletin 170.
INTERMEDIATE_POSITION
intermediate position
50
ISCOATED
iscoated
0
ISEXTERNAL
isexternal
1
ISLAMINATED
islaminated
0
ISTEMPERED
istempered
0
ISWIRED
iswired
0
KERB
kerb
KERB_HEIGHT
kerb height
50
KERB_HEIGHT_CHECK
kerb height check
50
KERB_WIDTH
kerb width
50
KERB_WIDTH_CHECK
kerb width check
50
KEYNOTE
keynote
LAST_PANEL_LENGTH
last panel length
1020
LAYERNAME
layername
BrettMartin_Multivault GRP
LENGTH
length
6000
LENGTH_CHECK
length check
6120
MANUFACTURER
manufacturer
Brett Martin Daylight Systems Ltd
MANUFACTURERURL
manufacturerurl
http://www.brettmartin.com
MASSUNIT
massunit
1
MATERIAL
material
GRP
METHODOFMEASUREMENT
methodofmeasurement
BrettMartin_Multivault GRP
MODEL
model
MODELLABEL
modellabel
BrettMartin_Multivault GRP
MODELNUMBER
modelnumber
n/a
MODELREFERENCE
modelreference
FAIR
NAME
name
Multivault GRP
NBSDESCRIPTION
nbsdescription
Rooflight system
NBSREFERENCE
nbsreference
20-25-75/170
NETVOLUME
netvolume
135
NOMINALHEIGHT
nominalheight
216.972
NOMINALLENGTH
nominallength
6120
NOMINALWIDTH
nominalwidth
1590
O_MMANUAL
o&mmanual
BMDS COSHH 08 - Multivault GRP NOVA FRK
OMNICLASS_NUMBER
omniclass number
23.30.30.00
OMNICLASS_TITLE
omniclass title
Skylights
OPENING_WIDTH
opening width
1200
OPERATION
operation
OVERHANG
overhang
125
OW
ow
1590
PERIMETER
perimeter
14400
PREDEFINEDTYPE
predefinedtype
BrettMartin_Multivault GRP
PROCESS
process
Replacement at service life intervals
PROFILENAME
profilename
RADIUS
radius
80.000
REFERENCE
reference
n/a
REFLECTIVITY
reflectivity
0
REPLACEMENTCOST
replacementcost
n/a
ROOF_THICKNESS
roof thickness
400
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SECURITYRATING
securityrating
n/a
SERIALNUMBER
serialnumber
n/a
SEVICELIFEDURATION
sevicelifeduration
25
SHADINGCOEFFICIENT
shadingcoefficient
0.600
SHAPE
shape
Barrel vault
SHARED
shared
0
SIZE
size
WIdth 1000mm to 4000mm
SLOPE
slope
1
SMOKESTOP
smokestop
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
SOLARABSORPTION
solarabsorption
0.200
SOLARHEATGAINTRANSMITTANCE
solarheatgaintransmittance
0
SOLARREFLECTANCE
solarreflectance
0.290
SOLARTRANSMITTANCE
solartransmittance
0.520
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
SYSTEMMANUFACTURER
systemmanufacturer
Brett Martin Daylight Systems Ltd
TAGNUMBER
tagnumber
n/a
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THERMALTRANSMITTANCE
thermaltransmittance
1.300
THERMALTRANSMITTANCESUMMER
thermaltransmittancesummer
0
THERMALTRANSMITTANCEWINTER
thermaltransmittancewinter
0
THICKNESS
thickness
51.789
TOTALSOLARTRANSMITTANCE__GVALUE_
totalsolartransmittance (gvalue)
0.530
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
Pr_30_59_72_30
URL
url
http://www.brettmartin.com/en-gb/daylight-systems/about-us.aspx
UV_PROTECTION
uv protection
Superlife™ surface protection and UV stabilised resin system to protect against discolourationand degradation to prevent significant discolouration for at least 20 years. Performance proven by accelerated weathering test showing delta E less than 10 and light transmission reduced by less than 12% after 3000 hours exposure to QUV testing, comprising cycles of 4 hours of UVA340nm at 60°C and 4 hours condensation at 40°C.
VERSION
version
1.0
VISIBLELIGHTREFLECTANCE
visiblelightreflectance
0.310
VISIBLELIGHTTRANSMITTANCE
visiblelighttransmittance
0.590
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0.590
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOUR
warrantydurationlabour
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOUR
warrantyguarantorlabour
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WEIGHTINNER
weightinner
1.830
WEIGHTOUTER
weightouter
2.200
WIDTH
width
1200
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions