??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schneider bo
Description
Varset LV Capacitor Banks Automatic Compensation Low Polluted Floor Standing 350 1150kvar
Bill of material
varset_lv_capacitor_banks_automatic_compensation_low_polluted_floor_standing_350_1150kvar_varset_lv____auto___floor_standing___350_600kvar
VARIANTNAME
VarSet LV - Auto - Floor Standing – 350/600kVAr
VARWEIGHTNETKG
Weight Net (Kg)
0
VARWEIGHT
Weight
434
VARTEMPERATURE
Temperature
45
VARREGIONSOUTHAMERICA
Region South America
All
VARREGIONOCEANIA
Region Oceania
All
VARREGIONNORTHAMERICA
Region North America
All
VARREGIONMIDDLEEAST
Region Middle East
All
VARREGIONEUROPE
Region Europe
All
VARREGIONASIA
Region Asia
All
VARREGIONANTARCTICA
Region Antarctica
All
VARREGIONAFRICA
Region Africa
All
VARREFERENCESTANDARDS
Reference Standards
IEC 61921 / IEC61439-1/2
VARPRODUCTGROUP
Product group
Capacitor Banks
VARPRODUCTFAMILY
Product family
Power Quality
VARPRODUCTSKU
Product SKU
varset_lv
VARNOMINALWIDTH
Nominal width
0
VARNOMINALHEIGHT
Nominal height
0
VARMANUFACTURERNAME
Manufacturer name
Schneider Electric
VARMANUFACTURERCOUNTRY
Manufacturer country
France
VARINSTALLATION
Installation
Indoor
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
France
VARDATEOFPUBLISHING
Date of publishing
2015-07-06
VARALTITUDE
Altitude
<2000m
VARACCESS
Access
Top / Bottom
VARUNICLASS20DESCRIPTION
Uniclass 2.0 Description
Electrical Systems
VARUNICLASS20CODE
Uniclass 2.0 Code
SS-70
VARUNICLASS14DESCRIPTION
Uniclass 1.4 Description
Electrical systems
VARUNICLASS14CODE
Uniclass 1.4 Code
JV
VARNBSREFERENCEDESCRIPTION
NBS Reference Description
Electrical Systems
VARNBSREFERENCECODE
NBS Reference Code
70
VARIFCCLASSIFICATION
IFC Classification
Electric Distribution
VARBIMOBJECTCATEGORY
BIMobject category
Electrical Installations
VARTYPEOFCOMPENSATION
Type of compensation
Automatic compensation
VARTHDUTOTALHARMONICDISTORSIONOFVOLTAGE
THDU Total Harmonic distorsion of voltage
3%<THDU<4%
VARTHDITOTALHARMONICDISTORSIONOFCURRENT
THDI Total Harmonic distorsion of Current
5%<THDI<10%
VARRATEDSHORTTIMECURRENTICW1S
Rated Short-Time Current (Icw) 1s
30-35kA/1s
VARRATEDINSULATIONVOLTAGEUI
Rated Insulation Voltage (Ui)
690V/800V
VARRATEDIMPULSEVOLTAGEUIMP
Rated Impulse Voltage (Uimp)
8kV
VARRATEDFREQUENCY
Rated Frequency
50Hz/60Hz
VARPOWERLOSSES
Power losses
<2.5 W/kVAr
VARPOWERKVARMIN
Power (kVAr) Min
350
VARPOWERKVARMAX
Power (kVAr) Max
600
VARPOLLUTED
Polluted
Low polluted network (N)
VARNETWORKVOLTAGE
Network Voltage
400
VARMAXPERMISSIBLEOVERVOLTAGE
Max permissible over voltage
1.1xUn, 8h every 24h
VARMAXPERMISSIBLEOVERCURRENT
Max permissible over current
1.43/1.36
VARGHSNHARMONICPOLLUTIONRATE
Gh/Sn Harmonic Pollution rate
15%<Gh/Sn<25%
VARDETUNEDREACTOR
Detuned reactor
Varplus DR
VARCONTROLLER
Controller
NR6/NR12/NRC12
VARCONNECTIONTYPE
Connection type
3 phases
VARCAPACITORTYPE
Capacitor Type
VarplusCan 400 V - 50(60) Hz
VARCAPACITANCETOLERANCE
Capacitance Tolerance
-5%, +10%
VARBREAKINGCAPACITYICC
Breaking capacity (Icc)
15kA-35kA
VARAUXILIARYSUPPLY
Auxiliary supply
Transformer 400/300 V included from 50kVar
VARCONTACTSCHNEIDERELECTRICFORSYSTEMCONFIGURATION
Contact Schneider Electric For System Configuration
1
VARMATERIALSECONDARY
Material secondary
Plastic
VARMATERIALMAIN
Material main
Metal
VARSHOWCLEARANCE
Show Clearance
1
VARENCLOSUREMOUNTING
Enclosure Mounting
Floor Standing
VARDOORTYPE
Door type
Plain
VARDOOROPENING
Door opening
Right/Left
VARDOOR
Door
Yes
VARDEGREEOFMECHANICALRESISTANCE
Degree of mechanical resistance
IK10
VARDEGREEOFPROTECTION
Degree of Protection
IP31
VARCUBICALTYPE
Cubical Type
With Door
VARCABLEENTRY
Cable Entry
Top/Bottom
VARAVAILABILITY
Availability
Custom
VARWIDTH
Width
800 mm
VARHEIGHT
Height
2200 mm
VARDEPTH
Depth
600 mm
VARCLEARANCEFRONT
Clearance Front
800 mm
VARTECHNICALDESCRIPTION
Technical description
http://www.schneider-electric.com/products/ww/en/4300-power-quality/4310-capacitors-banks/61501-varset-lv/
VARPRODUCTGUID
Product Guid
f09cdb34-9e3a-4538-9b6a-a3b5b07a6758
VARCOPYRIGHT
Copyright ©
© Schneider Electric
VARNOTCONTROL
Not Control
1
VARLEFTCLEARANCE
Left Clearance
0 mm
VARDUCTWIDTH
Duct Width
800 mm
VARDISTANCE
Distance
400 mm
VARCONTROL
Control
0
VARCLEARANCEVISIBILITY
Clearance Visibility
0
VARVENTWIDTH
Vent Width
200 mm
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions