??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HB Products
Description
Vapor Quality Sensors
Bill of material
Vapor Quality Sensor (Flooded systems)
ORDERNO
Vapor Quality Sensor (Flooded systems)
VAR5_M_CABEL_WITH__M12_PLUG
5 m cabel with. m12 plug
HBxC-M125
ALARM_OUTPUT
alarm output
PNP
AMBIENT_TEMPERATURE
ambient temperature
-30...+50°C
ANALOUGE_SIGNAL
analouge signal
4-20 mA
CABEL_SPECIFICATIONS
cabel specifications
PUR -5 x 0,34mm2
CONFIGURATION
configuration
With PC tool
CURRENT_CONSUMPTION
current consumption
Max 250 mA
DEGREE_OF_PROTECTION
degree of protection
IP65
ELECTRONIC_CONNECTION
electronic connection
M12, 5 pins
EMC_TEST
emc test
EN 61000-2
LED_INDICATION
led indication
LED (green, yellow og red)
MATERIAL_ELECTRONIC_PARTS
material electronic parts
GF BLK, Nylon 6 (PA)
MATERIAL_LIQUID_PARTS
material liquid parts
AISI 304 PEEK
MAX__PRESSURE
max. pressure
100 bar
REFRIGERANT_TEMPERATURE
refrigerant temperature
-60...+80°C
REGULATION
regulation
P-regulation
SIZE
size
See drawing
THREAD_CONNECTION_WELDING_CONNECTION
thread connection welding connection
1 NPT BSPP
TYPE
type
Front house
VIBRATIONS
vibrations
IEC 68-2-6 (4g)
VOLTAGE
voltage
24 V ACDC
WEIGHT
weight
See ordering codes
NAME
name
Vapor Quality Sensor (Flooded systems)
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions