??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Aquatechnik
Description
Valvola sfera sm bc ball valve wm pu
Bill of material
valvola_sfera_sm_bc_ball_valve_wm_pu_32x32
VARIANTNAME
DATEOFPUBLISHING
Date of publishing
10/31/2016
EDITIONNUMBER
Edition number
1.000
MANUFACTURERNAME
Manufacturer name
Aquatechnik
NOMINALHEIGHT
Nominal height
0.000
NOMINALWIDTH
Nominal width
0.000
PRODUCTSKU
Product SKU
Ball-valve-WM-PU
PRODUCTFAMILY
Product family
Fusio-technik
PRODUCTGROUP
Product group
Ball valve
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0.000
BIMOBJECTCATEGORY
BIMobject category
Joints
IFCCLASSIFICATION
IFC Classification
Pipe Fitting
MODEL2
Model_2
BALL VALVE WM PU
KV
Kv
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENTTABLE
K Coefficient Table
Ball Valve Full Port Full Open
KCOEFFICIENT
K Coefficient
MATERIALMAIN
Material main
Polypropylene
CH
mm
CHE
mm
CHML4
CHm+L4
mm
CODE
mm
DE
DI
DIFIL
DI fil
DN
DNF
mm
DIAMETROINTRERNORACCORDO
Diametro intrerno raccordo
mm
DIMENSIONECONTRASSEGNO
Dimensione contrassegno
HM
Hm
mm
L
mm
L2
mm
L21
L2.1
mm
L2I
L2i
mm
L3
mm
L4
mm
RAGGIOESTERNORACCORDO
Raggio esterno raccordo
RAGGIONOMINALE
Raggio nominale
DIAMETRONOMINALE
Diametro nominale
LUNGHEZZA
Lunghezza
DIAMETROESTERNORACCORDO
Diametro esterno raccordo
SDR
11.000 mm
SP
mm
R
r
1.5 mm
DESCRIPTION2
Description_2
Fitting to weld
MODEL
Model
BALL VALVE WM PU
MANUFACTURER
Manufacturer
Aquatechnik group spa
PRODUCTGUID
Product Guid
14a76274-ce14-470c-9104-3124231a9f9a
PRODUCTCERTIFICATION
Product certification
http://www.aquatechnik.it/download.asp?ID_CATEGORIA=3&ID_PRODOTTO=7
TECHNICALDESCRIPTION
Technical description
http://www.aquatechnik.it/download.asp?ID_CATEGORIA=1&ID_PRODOTTO=7
TYPECOMMENTS
Type Comments
for welding male with pipe unions
URL
http://www.aquatechnik.it/prodotto.asp?ID_PRODOTTO=7
DESCRIPTION
Description
Fitting to weld
CHV
1.000
CODEFIL
CODE FIL
CSVTABLE
CSV table
ACQUATECHNIK_VALVOLA SFERA SM BC_BALL VALVE WM PU
CSVTABLE2
CSV table 2
ACQUATECHNIK_COD-FIL
WEIGHT
Weight
WEIGHTMASSA
Weight_massa
mm
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions