??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Eisenbau
Description
Valve monitoring
Bill of material
GI series limit switch box
ORDERNO
ALUMINIUM_PAINT
aluminium paint
ALUMINIUM_SURFACE_PROTECTION
aluminium surface protection
Alodine
CABLE_ENTRIES
cable entries
No.2 standard (No.3 or 4 as option)
HOUSING_MATERIAL
housing material
Copper free aluminium or AISI316L stainless steel
IP_DEGREE
ip degree
SEAL
seal
Silicone rubber
SHAFT
shaft
Hardened AISI316L stainless steel
TEMPERATURE_RANGE
temperature range
-25°C+85°C (option -60°C+105°C)
VISUAL_INDICATOR
visual indicator
Polycarbonate or Glass
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions