??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Globe Fire Sprinkler
Description
Valve-Globe-Adjustable_Relief_Valve-ARV-imp_190
Bill of material
e13601f1-eb19-4b54-983a-ea538534a650.rfa
IDENT
e13601f1-eb19-4b54-983a-ea538534a650.rfa
ADJUSTMENT_CAP_MATERIAL
adjustment cap material
Bronze
ALWAYS_VERTICAL
always vertical
1
APPROVALS
approvals
cULus, FM
ASSEMBLY_CODE
assembly code
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATA_SHEET
data sheet
DESCRIPTION
description
1/2" Adjustable Relief Valve
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
0
K_COEFFICIENT
k coefficient
0
K_COEFFICIENT_TABLE
k coefficient table
KEYNOTE
keynote
LOSS_METHOD
loss method
0
MANUFACTURER
manufacturer
Globe Fire Sprinkler Corporation
MASSUNIT
massunit
1
MAX_SYSTEM_WORKING_PRESSURE
max system working pressure
310 psi
MODEL
model
ARV
ND
nd
0.042
O_RING_MATERIAL
o-ring material
EDPM
OMNICLASS_NUMBER
omniclass number
23.65.55.14.17
OMNICLASS_TITLE
omniclass title
Adjusting/Controlling Valves for Liquid Services
PART_TYPE
part type
29
PISTON_O_RING_MATERIAL
piston o-ring material
EDPM
PRESSURE_ADJUSTMENT_SCREW_MATERIAL
pressure adjustment screw material
Stainless Steel
RELIEF_VALVE_SET_PRESSURE_RANGE
relief valve set pressure range
175 psi to 310 psi
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SEAL_RUBBER_MATERIAL
seal rubber material
EDPM
SEALING_RETAINING_SCREW_MATERIAL
sealing retaining screw material
Stainless Steel
SHARED
shared
0
SPRING_MATERIAL
spring material
Stainless Steel
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.globesprinkler.com/index.php?Page=main;home
USE_ANNOTATION_SCALE
use annotation scale
0
VALVE_BODY_MATERIAL
valve body material
Bronze
VALVE_PISTON_MATERIAL
valve piston material
Stainless Steel
VALVE_SEAT_MATERIAL
valve seat material
Bronze
WASHER_MATERIAL
washer material
Brass
WORK_PLANE_BASED
work plane-based
0
NAME
Valve-Globe-Adjustable_Relief_Valve-ARV-imp_190
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions