??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Reelcraft Industries
Description
Vacuum Hose Reels
Bill of material
SD13035 OVP – 34 in. x 35 ft. Ultimate Duty Hose Reel
ORDERNO
HOSE_END
hose end
HOSE_I_D_
hose i.d.
HOSE_INCLUDED
hose included
HOSE_LENGTH
hose length
HOSE_O_D_
hose o.d.
INLET
inlet
1 NPT(F)
MAX_TEMPERATURE
max temperature
210 °F
PRESSURE
pressure
REEL_OUTLET
reel outlet
SERIES
series
SD
UPC
upc
WEIGHT
weight
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions