??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VAA-4E4A-G11-ZAJ/EA2L-V1 - Modules
Bill of material
VAA-4E4A-G11-ZAJ/EA2L-V1
PRODUCT_PICTURE
Product Picture
MANUID
VAA-4E4A-G11-ZAJ/EA2L-V1
DESCSHORT
Short Description
AS-Interface sensor/actuator module VAA-4E4A-G11-ZAJ/EA2L-V1
EAN
4050143218288
MANUTYPEDESC
Manufacturer Type Description
VAA-4E4A-G11-ZAJ/EA2L-V1
AAP506001
Number of inputs
4
AAP608001
Number of outputs
4
BAC078007
Supply voltage type
DC
BAA020007
Height
35 mm
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.230
LENGTH
0.085
WIDTH
0.090
DEPTH
0.060
CTC
Customs tariff number
8517 6200 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions