??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Detroit Radiant
Description
V3 Box With 50' 'U' Tube Assembly
Bill of material
V3 Box With 50' 'U' Tube Assembly
ORDERNO
V3 Box With 50' 'U' Tube Assembly
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
0
ASSEMBLY_CODE
assembly code
BACK_CLEARANCE
back clearance
0
BELOW_CLEARANCE
below clearance
0
CATEGORY
category
CLASSIFICATION
classification
0
COST
cost
0
CURRENT
current
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FREQUENCY
frequency
0
GAS_TYPE
gas type
HEAT_GAIN__HIGH_FIRE_
heat gain (high fire)
0
HEAT_GAIN__LOW_FIRE_
heat gain (low fire)
0
HOST
host
0
KEYNOTE
keynote
LENGTH
length
0
MANUFACTURER
manufacturer
Detroit Radiant Products Company
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.75.10.17.14.14
OMNICLASS_TITLE
omniclass title
Fuel-Fired Radiant Heaters
PART_TYPE
part type
0
RECOMMENDED_MOUNTING_HEIGHT
recommended mounting height
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SIDE_CLEARANCES
side clearances
0
STAGE
stage
TOP_CLEARANCE
top clearance
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.DetroitRadiant.com
VOLTAGE
voltage
0
WEIGHT
weight
WORK_PLANE_BASED
work plane-based
0
NAME
name
V3 Box With 50' 'U' Tube Assembly
Preview - Generation
Podgląd
Formaty
Files
3D
2D

Embedded user actions