??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ASL
Description
V2000
Bill of material
V2000
ORDERNO
V2000
ACSUPPLYFREQUENCY
acsupplyfrequency
50—60 Hz
ACSUPPLYVOLTAGE
acsupplyvoltage
230V AC (+25% / -16%)
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
n/a
AUTHOR
author
BIMevoke
BARCODE
barcode
n/a
BOXBODYMATERIAL
boxbodymaterial
CATEGORY
category
n/a
COLOR
color
n/a
COLOUR
colour
Silver & Black
CONSTITUENTS
constituents
n/a
COST
cost
0
CURRENTCONSUMPTION_TYPICAL_
currentconsumption(typical)
11A
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DCSUPPLY
dcsupply
21-28 V
DEFAULT_ELEVATION
default elevation
1219.200
DEPTH
depth
425
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
n/a
EXPECTEDLIFE
expectedlife
n/a
FAMILY_NAME
family name
FEATURES
features
n/a
FINISH
finish
Low Smoke / Zero Halogen
GRADE
grade
n/a
HEIGHT
height
86
HOST
host
0
HUMIDITYRANGE
humidityrange
0% to 93% non-condensing
IFCEXPORTAS
ifcexportas
n/a
IFCEXPORTTYPE
ifcexporttype
n/a
INGRESSPROTECTION
ingressprotection
IP20
INRUSHCURRENT_MAX_
inrushcurrent(max)
21A
INSTALLATIONDATE
installationdate
n/a
INTERNATIONALCONTACTINFORMATION
internationalcontactinformation
n/a
KEYNOTE
keynote
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
MANUFACTURERNAME
manufacturername
ASL
MANUFACTURERURL
manufacturerurl
n/a
MASSUNIT
massunit
1
MATERIAL
material
n/a
MAXIMUMTEMPERATURE
maximumtemperature
n/a
MODEL
model
MOUNTING
mounting
19-inch rack mounting (2U)
NAME
name
V2000
NBSCERTIFICATION
nbscertification
n/a
NBSDESCRIPTION
nbsdescription
n/a
NBSNOTE
nbsnote
n/a
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
n/a
NBSTYPEID
nbstypeid
n/a
NOMINALHEIGHT
nominalheight
n/a
NOMINALLENGTH
nominallength
n/a
NOMINALWIDTH
nominalwidth
n/a
OMNICLASS_NUMBER
omniclass number
23.85.30.24
OMNICLASS_TITLE
omniclass title
Emergency Call Systems
OPERATING
operating
10°C to +55°C
PART_TYPE
part type
0
PLATEMATERIAL
platematerial
PRODUCTINFORMATION
productinformation
n/a
QUIESCENTCURRENT
quiescentcurrent
80mA
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
n/a
SHARED
shared
0
SIZE
size
n/a
STORAGE
storage
-20°C to +55°C
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
THICKNESS
thickness
n/a
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
n/a
URL
url
VERSION
version
n/a
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
n/a
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
n/a n/a n/a
WEIGHT_FRAMEONLY_
weight(frameonly)
7.7 kg
WIDTH
width
436
WORK_PLANE_BASED
work plane-based
1
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions