??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Detroit Radiant
Description
V2 Box With 80' Tube Assembly
Bill of material
V2 Box With 80' Tube Assembly
ORDERNO
V2 Box With 80' Tube Assembly
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
0
ASSEMBLY_CODE
assembly code
BACK_CLEARANCE
back clearance
0
BELOW_CLEARANCE
below clearance
0
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
CURRENT
current
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FREQUENCY
frequency
0
GAS_TYPE
gas type
N or LP
HEAT_GAIN__HIGH_FIRE_
heat gain (high fire)
0
HEAT_GAIN__LOW_FIRE_
heat gain (low fire)
0
HOST
host
0
KEYNOTE
keynote
LENGTH
length
0
MANUFACTURER
manufacturer
Detroit Radiant Products Company
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
RECOMMENDED_MOUNTING_HEIGHT
recommended mounting height
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SIDE_CLEARANCES
side clearances
0
STAGE
stage
TOP_CLEARANCE
top clearance
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.DetroitRadiant.com
VOLTAGE
voltage
0
WEIGHT
weight
WORK_PLANE_BASED
work plane-based
0
NAME
name
V2 Box With 80' Tube Assembly
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions