??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
GAMM
Description
V/40/Q - Volantino lobato passante
Bill of material
6304200
CODE
code
MOD
Modello
A
40 mm
B
20 mm
C
9 mm
T
mm
F
1 mm
G
8 mm
WGT
weight
10 g
MAT
Materiale
Tecnopolimero nero. Foro quadro passante.
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions