??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
ATTEND Technology
Description
USB Type-C
Bill of material
217B-BC02
ORDERNO
CONTACT_RESISTANCE
contact resistance
40mΩ
CURRENT_RATING__OTHER_PIN_
current rating (other pin)
CURRENT_RATING__VBUS_
current rating (vbus)
CURRENT_RATING__VCONN___GND_
current rating (vconn & gnd)
DIELECTRIC_WITHSTANDING_VOLTAGE
dielectric withstanding voltage
100VAC
DURABILITY
durability
10,000 Cycle
EXTRACTION_FORCE
extraction force
INSERTION_FORCE
insertion force
INSULATION_RESISTANCE
insulation resistance
100MΩ
OPERATING_TEMPERATURE_RANGE
operating temperature range
STORAGE_TEMPERATURE_RANGE
storage temperature range
VOLTAGE_RATING
voltage rating
NAME
name
CURRENT_RATING
current rating
MATING_FORCE
mating force
RECOMMENDED_IR_REFLOW_TEMPERATURE
recommended ir reflow temperature
UN_MATING_FORCE
un-mating force
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions