??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
CommFront
Description
USB to Dual TTL 3.3V Converter
Bill of material
USB to Dual TTL 3.3V Converter
ORDERNO
USB to Dual TTL 3.3V Converter
BAUD_RATES
baud rates
300 to 115,200bps (Auto-sensing & Self-adjusting)
CABLE_LENGTH
cable length
2 ft (0.6 m)
COMPATIBILITY
compatibility
USB 2.0 (backward compatible) and TTL CMOS 3.3v level
CONNECTORS
connectors
USB side Type A Male; TTL side 2x DB-9 Male; 2x Termination Board (DB-9 Female and a 3-Way Terminal Block)
CURRENT_CONSUMPTION
current consumption
Less than 100mA
DIMENSIONS__H_X_W_X_D_
dimensions (h x w x d)
0.9 x 2.8 x 6.2 in (24 x 72 x 158 mm) (excluding cable)
DISTANCE
distance
USB side 10ft (3m); TTL side 10ft (3m)
OPERATING_HUMIDITY
operating humidity
Up to 90% RH (no condensation)
OPERATING_TEMPERATURE
operating temperature
32ºF to 95ºF (0ºC to 35ºC)
PART_NUMBER
part number
USB-232A-1+2xTTL33-232-1
POWER_SOURCE
power source
From USB port
WEIGHT
weight
5.5 oz (155 g)
NAME
name
USB to Dual TTL 3.3V Converter
Preview - Generation
Podgląd
Formaty
Files
3D
2D

Embedded user actions