??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Phidgets
Description
USB Hubs
Bill of material
7-Port USB Hub
ORDERNO
AMERICAN_HTS_IMPORT_CODE
american hts import code
8471.80.40.00
AVAILABLE_CURRENT_PER_USB_PORT
available current per usb port
500 mA
CANADIAN_HS_EXPORT_CODE
canadian hs export code
8471.80.00
CONTROLLED_BY
controlled by
COUNTRY_OF_ORIGIN
country of origin
CN (China)
CURRENT_CONSUMPTION_MAX
current consumption max
CURRENT_CONSUMPTION_MIN
current consumption min
NUMBER_OF_USB_PORTS
number of usb ports
OPERATING_TEMPERATURE_MAX
operating temperature max
70 °C
OPERATING_TEMPERATURE_MIN
operating temperature min
0 °C
POWER_JACK
power jack
REPLACEMENT_FUSE
replacement fuse
SUPPLY_VOLTAGE_MAX
supply voltage max
SUPPLY_VOLTAGE_MIN
supply voltage min
USB_SPEED
usb speed
NAME
name
VAR5V_REFERENCE_ERROR_MAX
5v reference error max
API_OBJECT_NAME
api object name
AVAILABLE_EXTERNAL_CURRENT
available external current
DIGITAL_INPUT_UPDATE_RATE
digital input update rate
DIGITAL_INPUT_VOLTAGE_MAX
digital input voltage max
DIGITAL_OUTPUT_CURRENT_MAX
digital output current max
DIGITAL_OUTPUT_VOLTAGE_MAX
digital output voltage max
DIGITAL_OUTPUT_VOLTAGE_MIN
digital output voltage min
HIGH_VOLTAGE_MIN__FALSE_
high voltage min (false)
HIGH_VOLTAGE_TRIGGER_LENGTH_MIN
high voltage trigger length min
INPUT_IMPEDANCE
input impedance
INPUT_VOLTAGE_MAX
input voltage max
INPUT_VOLTAGE_MIN
input voltage min
LOW_VOLTAGE_MAX__TRUE_
low voltage max (true)
LOW_VOLTAGE_TRIGGER_LENGTH_MIN
low voltage trigger length min
NUMBER_OF_DIGITAL_INPUTS
number of digital inputs
NUMBER_OF_DIGITAL_OUTPUTS
number of digital outputs
NUMBER_OF_VOLTAGE_INPUTS
number of voltage inputs
POWER_JACK_HOLE_DIAMETER
power jack hole diameter
POWER_JACK_PIN_DIAMETER
power jack pin diameter
POWER_JACK_POLARITY
power jack polarity
PULL_UP_RESISTANCE
pull-up resistance
RECOMMENDED_WIRE_SIZE
recommended wire size
SERIES_RESISTANCE
series resistance
USB_VOLTAGE_MAX
usb voltage max
USB_VOLTAGE_MIN
usb voltage min
VOLTAGE_INPUT_RESOLUTION
voltage input resolution
VOLTAGE_INPUT_UPDATE_RATE_MAX__4_CHANNELS_
voltage input update rate max (4 channels)
VOLTAGE_INPUT_UPDATE_RATE_MAX__8_CHANNELS_
voltage input update rate max (8 channels)
VOLTAGE_INPUT_UPDATE_RATE_MAX__WEBSERVICE_
voltage input update rate max (webservice)
VOLTAGE_INPUT_UPDATE_RATE_MIN
voltage input update rate min
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions