??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Acroname
Description
USB Hubs
Bill of material
USBHub3c USB-C Hub with Power Delivery Analyzer + Tester USB 3.2 Gen2x1 (10Gbps)
ORDERNO
USBHub3c USB-C Hub with Power Delivery Analyzer + Tester USB 3.2 Gen2x1 (10Gbps)
FEATURES
features
8 USB-C (Type-C®) ports 6 Individually-controllable dual-data dual-power USB 3.2 Gen 2 (10Gbps) ports (Type-C) 1 Dedicated control port (can be controlled from any port) 1 Dedicated power input port Individually enable Hi-Speed (480Mbps) and SuperSpeed (5Gbps/10Gbps) data lines on each port Turn any port on or off via software control without physical interaction Flip USB-C connections via software without physical interaction Control and monitor via USB: through the dedicated Control Port or the assigned upstream port Assign host/upstream or device/downstream role to any port Assign power source or sink role to any port Support USB-PD modes up to 20V/5A on each port Constant Current Limiting on each port Supports USB-PD Fixed, Variable, Battery, and Standard Power Range (SPR) sink and source profiles Ambient temperature range up to 50°C ESD protected to ±15kV contact discharge (certified to IEC61000-4-2 Level 4) Ships with (1) universal 100-240VAC 100W 20V/5A USB-C PD power adapter, (2) USB C-C e-marked 5A cables, (1) USB A-C cable DIN rail mountable (Acroname part C56-DINM-1 or C55-DINRA-1) Fast Role Swap Support
NAME
name
USBHub3c USB-C Hub with Power Delivery Analyzer + Tester USB 3.2 Gen2x1 (10Gbps)
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions