??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
ATTEND Technology
Description
USB Combo Connector
Bill of material
209G-CCN0
ORDERNO
CONTACT_RESISTANCE
contact resistance
CURRENT_RATING_RJ45
current rating rj45
CURRENT_RATING_USB3_0
current rating usb3.0
DIELECTRIC_WITHSTANDING_VOLTAGE_RJ45
dielectric withstanding voltage rj45
DIELECTRIC_WITHSTANDING_VOLTAGE_USB3_0
dielectric withstanding voltage usb3.0
DURABILITY
durability
DURABILITY_USB_3_0
durability usb 3.0
DURABILITYRJ45
durabilityrj45
INSULATION_RESISTANCE_RJ45
insulation resistance rj45
INSULATION_RESISTANCE_USB3_0
insulation resistance usb3.0
OPERATING_TEMPERATURE_RANGE
operating temperature range
-40℃~+85℃
RECOMMENDED_IR_REFLOW_TEMPERATURE
recommended ir reflow temperature
260℃
RECOMMENDED_PCB_THICKNESS
recommended pcb thickness
STORAGE_TEMPERATURE_RANGE
storage temperature range
-40℃~+85℃
VOLTAGE_RATING_RJ45
voltage rating rj45
VOLTAGE_RATING_USB3_0
voltage rating usb3.0
NAME
name
CURRENT_RATING
current rating
DIELECTRIC_WITHSTANDING_VOLTAGE
dielectric withstanding voltage
EXTRACTION_FORCE
extraction force
INSERTION_FORCE
insertion force
INSULATION_RESISTANCE
insulation resistance
VOLTAGE_RATING
voltage rating
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions