??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Arduino
Description
UNO R4 WiFi
Bill of material
AE1YO4VTK
ORDERNO
AE1YO4VTK
DESCRIPTION
description
The Arduino UNO R4 WiFi is designed around the 32-bit microcontroller RA4M1 from Renesas while also featuring a ESP32 module for Wi-Fi® and Bluetooth® connectivity. Its distinctive 12x8 LED matrix makes it possible to prototype visuals directly on the board, and with a Qwiic connector, you can create projects plug-and-play style.
MAIN_FEATURES
main features
The MCU on the board is the high performance Renesas RA4M1 (Arm® Cortex®-M4) with a 48 MHz clock speed, 32 kB SRAM and 256 kB flash memory. This MCU features an RTC, a DAC and a CAN bus and has support for HID via USB. The UNO R4 WiFi also features an ESP32-S3 for Wi-Fi®/Bluetooth® connectivity, which can also be separately programmed via a specific header.
NAME
name
AE1YO4VTK
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions