??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Hubbell
Description
Underground Network
Bill of material
YRB36U36TWGE
ORDERNO
CERTIFICATION___CSA_APPROVED
certification - csa approved
No
CERTIFICATION___CULUS
certification - culus
No
CERTIFICATION___ETL
certification - etl
No
CERTIFICATION___UL_RECOGNIZED
certification - ul recognized
No
CONDUCTOR___COPPER_STR_SIZE
conductor - copper str size
CONDUCTOR___COPPER_STR_SIZE_RANGE
conductor - copper str size range
CONDUCTOR_TYPE
conductor type
CONNECTOR_TYPE
connector type
DIMENSION___B_LENGTH_FRACTION
dimension - b length fraction
DIMENSION___B_LENGTH_INCH
dimension - b length inch
DIMENSION___HEIGHT_INCH
dimension - height inch
DIMENSION___LENGTH_OVERALL_INCH
dimension - length overall inch
DIMENSION___PAD_WIDTH_INCH
dimension - pad width inch
DIMENSION___WIDTH_INCH
dimension - width inch
MATERIAL
material
MINIMUM_PACK_QUANTITY
minimum pack quantity
STANDARDS___ROHS_COMPLIANCE_STATUS
standards - rohs compliance status
UL_LISTED
ul listed
No
UPC
upc
UPC_12_DIGIT
upc 12 digit
NAME
name
CONDUCTOR___AL_STR_SIZE
conductor - al str size
CONDUCTOR___AL_STR_SIZE_RANGE
conductor - al str size range
DIE_INDEX
die index
FEATURE___BARREL_STYLE
feature - barrel style
INSULATION
insulation
INSULATION_TYPE
insulation type
PLATED
plated
PLATING_TYPE
plating type
COLOR_CODE
color code
CONDUCTOR___ACSR_STR_SIZE
conductor - acsr str size
CONDUCTOR___ACSR_STR_SIZE_RANGE
conductor - acsr str size range
DIMENSION___HOLE_SIZE_INCH
dimension - hole size inch
DIMENSION___L_LENGTH_OVERALL_MM
dimension - l length overall mm
DIMENSION___N_INCH
dimension - n inch
DIMENSION___OUTSIDE_DIAMETER_INCH
dimension - outside diameter inch
DIMENSION___STRIP_LENGTH_INCH
dimension - strip length inch
DIMENSION___Z_INCH
dimension - z inch
PHYSICAL_ATTRIBUTE___NUMBER_OF_CRIMPS_REQUIRED
physical attribute - number of crimps required
PHYSICAL_ATTRIBUTE___NUMBER_OF_HOLES
physical attribute - number of holes
PHYSICAL_ATTRIBUTE___TONGUE_ANGLE
physical attribute - tongue angle
TRADE_NAME
trade name
CONDUCTOR___AL_STR_SIZE_A
conductor - al str size a
CONDUCTOR___AL_STR_SIZE_B
conductor - al str size b
DIMENSION___D_INCH
dimension - d inch
APPLICATION
application
DIMENSION___CROSS_FLATS_INCH
dimension - cross flats inch
EU_ROHS_INDICATOR
eu rohs indicator
INSTALLATION_TORQUE_RECOMMENDED_IN_LB
installation torque recommended in-lb
SUB_BRAND
sub brand
TYPE
type
WEIGHT
weight
THICKNESS
thickness
NUMBER_OF_OUTLETS
number of outlets
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions