??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wenger Corporation
Description
UltraStor 03
Bill of material
UltraStor 03
ORDERNO
UltraStor 03
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2010200
BODY_MATERIAL
body material
CABINET_HEIGHT
cabinet height
7.135
CABINET_PANEL_THICKNESS
cabinet panel thickness
0.062
CABINET_WIDTH
cabinet width
2.292
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Wenger UltraStor Cabinet #03 - Comp Grille Doors
DESIGN_OPTION
design option
-1
DOOR_HEIGHT
door height
1.348
DOOR_MATERIAL
door material
DOOR_STYLE
door style
DOOR_WIDTH
door width
0.681
EDGE_BANDING_MATERIAL
edge banding material
END_PANEL_MATERIAL
end panel material
FAMILY_NAME
family name
HASDOORS
hasdoors
1
HOST
host
0
INSTALLED_DEPTH
installed depth
2.438
KEYNOTE
keynote
12 35 83
LH_END_PANEL
lh end panel
0
MANUFACTURER
manufacturer
Wenger Corporation
MANUFACTURER_ADDRESS
manufacturer address
555 Park Dr., Owatonna, MN 55060
MANUFACTURER_FAX
manufacturer fax
(507) 455-4258
MANUFACTURER_PHONE
manufacturer phone
(507) 455-4100
MANUFACTURER_PHONE___TOLL_FREE
manufacturer phone - toll free
800-4WENGER
MANUFACTURER_WEBSITE
manufacturer website
https://www.wengercorp.com/
MASSUNIT
massunit
1
MODEL
model
#03
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
REAR_PANEL_THICKNESS
rear panel thickness
0.062
REVISION
revision
R1_2018-04
RH_END_PANEL
rh end panel
0
ROOM_CALCULATION_POINT
room calculation point
0
SALES_INFORMATION
sales information
https://www.wengercorp.com/contact-us.php
SHARED
shared
0
SHELF_THICKNESS
shelf thickness
0.094
TOE_KICK_MATERIAL
toe kick material
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.wengercorp.com/
WORK_PLANE_BASED
work plane-based
0
NAME
name
UltraStor 03
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions