??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
EOS Power
Description
ULP40
Bill of material
MULP40_PCB MOUNTING_EOS
ORDERNO
ALTITUDE
altitude
Operating 16,000 ft.; Non-operating 40,000 ft
DIMENSIONS
dimensions
3 x 2 x 0.75 inches (76.2 x 50.8 x 19.05 mm)
EFFICIENCY
efficiency
85 % typical
HOLD_UP_TIME
hold-up time
60 ms @ 230VAC, max load
INPUT_CURRENT
input current
0.8 A max @ 115 VAC AND 0.4 A max @ 230 VAC
INPUT_FREQUENCY
input frequency
47-63 Hz
INPUT_VOLTAGE
input voltage
85-264 VAC390 VDC, universal
INRUSH_CURRENT
inrush current
25 A @ 115 VAC; 45 A @ 230 VAC; 75 A @ 264 VAC
ISOLATION_VOLTAGE
isolation voltage
Input to output – 4000 VDC
LEAKAGE_CURRENT
leakage current
300 uA Typical,
LINE_REGULATION
line regulation
+-0.5 %
LOAD_REGULATION
load regulation
+-1 %
MINIMUM_LOAD
minimum load
0.0 A
MTBF
mtbf
2 m Hours, Telcordia -SR332-issue 3
NO_LOAD_POWER
no load power
0.3 W typical
OPERATING_TEMPERATURE
operating temperature
-40 to 70°C, (-40 to 0°C startup is guaranteed with spec deviation)2
OUTPUT_POWER
output power
Up to 40 W Convection Cooling
OUTPUT_VOLTAGE
output voltage
From 5 V to 58 V (Refer model number matrix table)
OVER_CURRENT_PROTECTION
over current protection
110 %
OVER_VOLTAGE_PROTECTION
over voltage protection
110 to 140 %
RELATIVE_HUMIDITY
relative humidity
5 % to 95 %, noncondensing
RIPPLE1
ripple1
1.0 % max for all outputs, 1.5 % max for 5 V
RISE_TIME
rise time
50 ms typical
SET_POINT_TOLERANCE
set point tolerance
2 % (3 % for 5V model)
SHORT_CIRCUIT_PROTECTION
short circuit protection
Hiccup mode
STORAGE_TEMPERATURE
storage temperature
-40 to + 85°C
SWITCHING_FREQUENCY
switching frequency
65 KHz typical
TRANSIENT_RESPONSE
transient response
max excursion 4 % ; 25 % step load change @ 0.1Aus slew rate, 50 % duty cycle, 5060Hz, recovery time 5 ms.
ULP40_1X05
ulp40-1x05
40 W
ULP40_1X12
ulp40-1x12
40 W
ULP40_1X15
ulp40-1x15
40 W
ULP40_1X24
ulp40-1x24
40 W
ULP40_1X30
ulp40-1x30
40 W
ULP40_1X48
ulp40-1x48
40 W
ULP40_1X58
ulp40-1x58
40 W
WEIGHT
weight
100 gm approx
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions