??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
INFICON
Description
UHV Bakeable Sensor
Bill of material
8WPNA6DD2
ORDERNO
CRYSTAL_EXCHANGE
crystal exchange
Front loading, self-contained package for ease of exchange. Cam-type locking handle allows easy removal and good thermal contact.
MAXIMUM_TEMPERATURE
maximum temperature
450°C continuous (for bake only; water flow recommended for actual deposition monitoring)
WATER__AIR_AND_COAX_LINES
water, air and coax lines
0.125 in. (3 mm) O.D. water x 0.015 in. (0.4 mm) wall thickness seamless 304 stainless steel; 0.188 in. (5 mm) O.D. coax
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions