??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Acclaim Lighting
Description
UDM-W
Bill of material
UDM-W
ORDERNO
UDM-W
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
Driver
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
5
HOUSING_FINISH
housing finish
KEYNOTE
keynote
LAMP
lamp
LED
LENGTH
length
0.855
LIGHT_SOURCE
light source
0
MANUFACTURER
manufacturer
Acclaim Lighting
MASSUNIT
massunit
1
MODEL
model
UDM-W
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
POWER_FACTOR
power factor
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.acclaimlighting.com/
VERSION
version
2015
VOLTAGE
voltage
0
WATTAGE_COMMENTS
wattage comments
WIDTH
width
0.466
NAME
name
UDM-W
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions