??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ucbbje20_2 - Cinch Connectivity Solutions
Bill of material
UCBBJE20-2
PN
Part Number
UCBBJE20-2
DESC
Description
BNC Bulkhead Jack, 75 Ohm, Circuit Board Edge Mount, For .028 - .033 Board Thickness
TS
Termination Style
Printed Circuit Board
TT
Termination Type
Solder
TYPE
Type
BNC
GENDER
Gender
Jack
BS
Body Style
Straight
MS
Mounting Style
Circuit Board Mount
MF
Max Frequency
3 GHz
Preview - Generation
Öngörünüm
Formatlar
Files
3D
2D

Embedded user actions