??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
Type VAW 106 - Guide channel
Bill of material
111435100700
TYP
Type
VAW 106
BESTNR
Order No.
111435100700
A
106.0 mm
B
100.0 mm
C
36.7 mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
INFO
Installation instructions
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions