??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
Type DBP 3002.5 - Distance fastening plate
Bill of material
111212130000
TYP
Type
DBP 3002.5
BESTNR
Order No.
111212130000
A
62.0 mm
B
30.0 mm
D
Ø
6.2 mm
F
34.0 mm
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions