??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Designplan Lighting
Description
Tuscan S12
Bill of material
Tuscan S12
ORDERNO
Tuscan S12
VAR__FORTUSCAN_D89_S12_VERSION_REPLACE_D88_WITH_D89
* fortuscan d89 s12 version replace d88 with d89
VAR____1M_CONDUIT_AND_2M_CONDUIT_ONLY_AVAILABLE_ON_D880_S12_FITTING
****1m conduit and 2m conduit only available on d880 s12 fitting
VAR___EXTERNAL_FITTING_LUGS_ONLY_AVAILABLE_ON_D880_S12_FITTING
***external fitting lugs only available on d880 s12 fitting
VAR__EM3D_NOT_AVAILABLE_ON_ALL_2_FOOT__700MM__VERSIONS
**em3d not available on all 2 foot (700mm) versions
VAR1M_CONDUIT_AND_LEADS____
1m conduit and leads****
addsuffix/1C
VAR2MCONDUITANDLEADS____
2mconduitandleads****
addsuffix/2C
APPARENT_LOAD
apparent load
0
APPLICATIONENVIRONMENT
applicationenvironment
Internal or External
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CEAPPROVAL
ceapproval
Yes
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DALI3HOURDURATIONEMERGENCY__
dali3hourdurationemergency**
add suffix /EM3D
DALIDIMMING_MONITORING
dalidimming/monitoring
add suffix /DALI
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
98
DESCRIPTION
description
n/a
DESIGN_OPTION
design option
-1
DOWNWARDCOMPONENT
downwardcomponent
100%
EFFICACY
efficacy
92lm/W
EMBODIEDCARBON
embodiedcarbon
n/a
EMERGENCY
emergency
No
ENIVORNMENTPRODUCTDECLARATION
enivornmentproductdeclaration
n/a
EXTERNAL_FIXING_LUGS___
external fixing lugs***
addSuffix/8R
FAMILY_NAME
family name
GLASS
glass
GREENGUIDEFORSPECIFICATION
greenguideforspecification
n/a
HOST
host
5
INTEGRAL3HOURDURATIONEMERGENCY
integral3hourdurationemergency
add suffix /EM3
INTENDEDMARKET
intendedmarket
Commercial
IPRATING
iprating
IP65
KEYNOTE
keynote
n/a
LAMP
lamp
LAMPS
lamps
LED Array
LED
led
Yes
LENGTH
length
1300
LIFECYCLEANALYSIS
lifecycleanalysis
0.0
LIGHT_SOURCE
light source
0
LIGHTFIXTUREMOUNTINGTYPE
lightfixturemountingtype
Wall and Ceiling mounting
LIGHTMATERIAL
lightmaterial
LIGHTOUTPUTPATTERN
lightoutputpattern
n/a
LOAD
load
21W
LOCATIONOFMANUFACTURER
locationofmanufacturer
Sutton, Surrey, UK
LUM_LMS
lum/lms
1923lm
MANUFACTURER
manufacturer
Designplan Lighting Ltd
MANUFACTURERWEBSITE
manufacturerwebsite
www.designplan.co.uk
MASSUNIT
massunit
1
MATERIALINGREDIENTREPORTING
materialingredientreporting
n/a
MODEL
model
D880/4/2000NW/8/S12F
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OVERALLLIGHTOUTPUTRATIO
overalllightoutputratio
100%
PART_TYPE
part type
0
PRODUCTLITERATURE
productliterature
n/a
PRODUCTRANGE
productrange
Tuscan S12
PUREWHITEFINISH
purewhitefinish
replaceBwith C32
RECESSED
recessed
addsuffix/R
RESPONSIBLEEXTRACTIONOFMATERIALS
responsibleextractionofmaterials
n/a
RESPONSIBLESOURCINGOFMATERIALS
responsiblesourcingofmaterials
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SELFTEST3HOURDURATIONEMERGENCY
selftest3hourdurationemergency
addsuffix/EM3S
SHARED
shared
0
SWITCHDIMMING
switchdimming
add suffix /DIM
TEMP
temp
4000K
TEXTUREDWHITEFINISH
texturedwhitefinish
replace B with W
TOTALLIGHTOUTPUT
totallightoutput
1923lm
TYPE_COMMENTS
type comments
n/a
TYPE_IMAGE
type image
TYPE_NAME
type name
UPWARDCOMPONENT
upwardcomponent
0%
URL
url
n/a
URLTOENERGYTECHNOLOGYLIST
urltoenergytechnologylist
n/a
WARMWHITELEDS_3000K_
warmwhiteleds(3000k)
replace NWwith WW
WATTAGE_COMMENTS
wattage comments
WEIGHT
weight
12kg
WIDTH
width
200
NAME
name
Tuscan S12
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions