??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Designplan Lighting
Description
Tuscan Class II
Bill of material
Tuscan Class II
ORDERNO
Tuscan Class II
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
APPLICATIONENVIRONMENT
applicationenvironment
Internal or External
ASSEMBLY_CODE
assembly code
AUTHOR
author
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CEAPPROVAL
ceapproval
Yes
CLASSIIWITHIN_RUSHCURRENTLIMITER
classiiwithin-rushcurrentlimiter
replace CA with CD
CLASSIIWITHSURGEPROTECTION
classiiwithsurgeprotection
replace CA with CC
CLASSIIWITHSURGEPROTECTION_IN_RUSHCURRENTLIMITER
classiiwithsurgeprotection&in-rushcurrentlimiter
replace CA with CB
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CURRENT_MA_
current(ma)
1500
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DALI
dali
add suffix DA
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
n/a
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DLR
dlr
99.9
DOWNWARDCOMPONENT
downwardcomponent
98%
EMBODIEDCARBON
embodiedcarbon
n/a
EMERGENCY
emergency
Optional
EMERGENCYLUMINAIREMONITORINGMODULE_
emergencyluminairemonitoringmodule*
add suffix EC
ENIVORNMENTPRODUCTDECLARATION
enivornmentproductdeclaration
n/a
FAMILY_NAME
family name
GLASS
glass
GREENGUIDEFORSPECIFICATION
greenguideforspecification
n/a
HEIGHT
height
80
HOST
host
3
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INTENDEDMARKET
intendedmarket
Commercial
IPRATING
iprating
IP65
KEYNOTE
keynote
n/a
LAMP
lamp
LAMPS
lamps
LED Array
LED
led
Yes
LENGTH
length
1550
LIFECYCLEANALYSIS
lifecycleanalysis
0
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHTFIXTUREMOUNTINGTYPE
lightfixturemountingtype
Ceiling mounting
LIGHTMATERIAL
lightmaterial
LIGHTOUTPUTPATTERN
lightoutputpattern
n/a
LOAD
load
59
LOCATIONOFMANUFACTURER
locationofmanufacturer
Sutton, Surrey, UK
LUM_LMS
lum/lms
4904.8lms
LUMEN_OUTPUT_LM_
lumen output(lm)
4904.8lms
MANUFACTURER
manufacturer
Designplan Lighting Ltd
MANUFACTURERADDRESS
manufactureraddress
Designplan Lighting Ltd, 16 Kimpton Park Way, Sutton, SM3 9QS Registered in England No 784246
MANUFACTURERPARTDESCRIPTION
manufacturerpartdescription
MANUFACTURERTEL
manufacturertel
+44 (0) 20 8254 2000
MANUFACTURERWEBSITE
manufacturerwebsite
www.designplan.co.uk
MASSUNIT
massunit
1
MATERIALINGREDIENTREPORTING
materialingredientreporting
n/a
MODEL
model
D890-5-5500N-TW-CA
OMNICLASS_NUMBER
omniclass number
23.80.70.11
OMNICLASS_TITLE
omniclass title
Luminaries for Internal Lighting
OVERALLLIGHTOUTPUTRATIO
overalllightoutputratio
100%
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
D890-5-5500N-TW-CA.IES
PRODUCTLITERATURE
productliterature
n/a
PRODUCTRANGE
productrange
Tuscan 890 Class II
RESPONSIBLEEXTRACTIONOFMATERIALS
responsibleextractionofmaterials
n/a
RESPONSIBLESOURCINGOFMATERIALS
responsiblesourcingofmaterials
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TEMP
temp
4000K
TEXTUREDBLACK
texturedblack
replace TW with TB replace TW with TB replace TW with TB
TILT_ANGLE
tilt angle
0
TOTALLIGHTOUTPUT
totallightoutput
4904.8lms
TYPE_COMMENTS
type comments
n/a
TYPE_IMAGE
type image
TYPE_NAME
type name
ULR
ulr
0.1
UPWARDCOMPONENT
upwardcomponent
2%
URL
url
n/a
URLTOENERGYTECHNOLOGYLIST
urltoenergytechnologylist
n/a
WATTAGE_COMMENTS
wattage comments
WEIGHT
weight
10.2
WIDTH
width
150
NAME
name
Tuscan Class II
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions