??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hydrotec
Description
TurboMAG Duplex Skid
Bill of material
TurboMAG Duplex Skid
ORDERNO
TurboMAG Duplex Skid
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FILLET
fillet
54
FRAME
frame
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INPUT_OUTPUT_DN
input/output dn
40
INPUT_OUTPUT_R
input/output r
20
KEYNOTE
keynote
MANUFACTURER
manufacturer
Hydrotec
MANUFACTURER_WEBSITE
manufacturer website
http://www.hydrotec.co.uk/
MASSUNIT
massunit
1
MODEL
model
Hydromag T-Duplex (skid)
NOMINAL_FLOW
nominal flow
2.330
OMNICLASS_NUMBER
omniclass number
23.45.00.00
OMNICLASS_TITLE
omniclass title
Sanitary, Laundry, and Cleaning Equipment
PART_TYPE
part type
0
PIPE
pipe
PIPE_COLLAR
pipe collar
50.000
PIPE_OD
pipe od
44.000
PIPE_THICKNESS
pipe thickness
2
POWER_CONSUMPTION__MAX_
power consumption (max)
70
PRODUCT_CATEGORY
product category
Scale Control
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SERVICE_WEIGHT
service weight
80
SHARED
shared
0
SKID_FRAME_WIDTH
skid frame width
40
SKID_HEIGHT
skid height
915
SKID_LENGTH
skid length
755
SKID_WIDTH
skid width
440
TEMPERATURE__MAX_
temperature (max)
40
TEMPERATURE__MIN_
temperature (min)
5
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
VENT_CONNECTION
vent connection
0
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
TurboMAG Duplex Skid
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions