??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wenger Corporation
Description
Tunable Panel
Bill of material
Tunable Panel
ORDERNO
Tunable Panel
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
E1020300
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Wenger Wall Mounted Tunable Acoustic Panel - as Specified
DESIGN_OPTION
design option
-1
EXPECTED_LIFESPAN__YEARS_
expected lifespan (years)
0
FABRIC_COLOR
fabric color
FAMILY_NAME
family name
FRAME_FINISH
frame finish
HANDLE_FINISH
handle finish
HOST
host
0
INSTALLATION_PHASE
installation phase
INSTALLATION_FABRICATION
installation-fabrication
KEYNOTE
keynote
11 60 01
MAINTENANCE_SCHEDULE__MONTHS_
maintenance schedule (months)
0
MANUFACTURER
manufacturer
Wenger Corporation
MANUFACTURER_ADDRESS
manufacturer address
MANUFACTURER_FAX
manufacturer fax
MANUFACTURER_PHONE
manufacturer phone
MANUFACTURER_PHONE___TOLL_FREE
manufacturer phone - toll free
MANUFACTURER_WEBSITE
manufacturer website
https://www.wengercorp.com/
MASSUNIT
massunit
1
MODEL
model
Tunable Acoustic Panel Diffuser
MOUNTING_HEIGHT
mounting height
9
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRODUCT_PROPERTIES
product properties
REVISION
revision
R1_2017-12
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SALES_INFORMATION
sales information
https://www.wengercorp.com/contact-us.php
SHARED
shared
0
STANDARDS_CONFORMANCE
standards conformance
Acoustical Performance ASTM C423-09a and E795-08 ; Standard Fabric Class A Fire Rated ASTM E84
TUNABLE
tunable
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_DEPTH
unit depth
1
UNIT_HEIGHT
unit height
8
UNIT_WEIGHT
unit weight
116
UNIT_WIDTH
unit width
4
URL
url
https://www.wengercorp.com/
VOIDLOCATE
voidlocate
1
WARRANTY_DURATION__YEARS_
warranty duration (years)
0
WORK_PLANE_BASED
work plane-based
1
NAME
name
Tunable Panel
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions