??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Aerobits
Description
TT-SC1-EXT
Bill of material
TT-SC1-EXT-a
ORDERNO
CARRIER_FREQUENCY
carrier frequency
1090 MHz
CURRENT_CONSUMPTION
current consumption
70 mA
DIMENSIONS
dimensions
13×16 (a) 13×20 (b) mm
POWER_SUPPLY
power supply
3.3V DCV
RX_SENSITIVITY
rx sensitivity
Operation at 50Ω -80 dBm
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions